1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 /*!
19 * ======== Platform ========
20 * Platform support for the evmDRA446
21 *
22 * This module implements xdc.platform.IPlatform and defines configuration
23 * parameters that correspond to this platform's Cpu's, Board's, etc.
24 *
25 * The configuration parameters are initialized in this package's
26 * configuration script (package.cfg) and "bound" to the TCOM object
27 * model. Once they are part of the model, these parameters are
28 * queried by a program's configuration script.
29 *
30 * This particular platform has a single Cpu, and therefore, only
31 * declares a single CPU configuration object. Multi-CPU platforms
32 * would declare multiple Cpu configuration parameters (one per
33 * platform CPU).
34 */
35 metaonly module Platform inherits xdc.platform.IPlatform
36 {
37 readonly config xdc.platform.IPlatform.Board BOARD = {
38 id: "0",
39 boardName: "evmDRA446",
40 boardFamily: "evmDRA446",
41 boardRevision: null,
42 };
43
44 readonly config xdc.platform.IExeContext.Cpu CPU = {
45 id: "0",
46 clockRate: 552,
47 catalogName: "ti.catalog.c6000",
48 deviceName: "TMS320CDRA446",
49 revision: "",
50 };
51
52 instance:
53
54 override readonly config xdc.platform.IPlatform.Memory
55 externalMemoryMap[string] = [
56 ["EMIFA", {name: "EMIFA", base: 0x40000000, len: 0x8000000}],
57 ["EMIFB", {name: "EMIFB", base: 0x60000000, len: 0x8000000}],
58 ];
59
60 override config string codeMemory = "EMIFA";
61
62 override config string dataMemory = "EMIFA";
63
64 override config string stackMemory = "EMIFA";
65
66 67 68 69 70 71
72 config String l1PMode = "32k";
73
74 75 76 77 78 79
80 config String l1DMode = "32k";
81
82 83 84 85 86 87
88 config String l2Mode = "0k";
89 };
90 91 92
93