1 2 3 4 5 6 7 8 9 10 11
12
13 14 15
16
17 package ti.platforms.dsk6713;
18
19 /*!
20 * ======== Platform ========
21 * Platform support for the dsk6713
22 *
23 * This module implements xdc.platform.IPlatform and defines configuration
24 * parameters that correspond to this platform's Cpu's, Board's, etc.
25 *
26 * The configuration parameters are initialized in this package's
27 * configuration script (package.cfg) and "bound" to the TCOM object
28 * model. Once they are part of the model, these parameters are
29 * queried by a program's configuration script.
30 *
31 * This particular platform has a single Cpu, and therefore, only
32 * declares a single CPU configuration object. Multi-CPU platforms
33 * would declare multiple Cpu configuration parameters (one per
34 * platform CPU).
35 */
36 metaonly module Platform inherits xdc.platform.IPlatform
37 {
38 /*!
39 * ======== BOARD ========
40 * Board-level properties of this particular platform.
41 */
42 readonly config xdc.platform.IPlatform.Board BOARD = {
43 id: "0",
44 boardName: "dsk6713",
45 boardFamily: "dsk6713",
46 boardRevision: null
47 };
48
49 /*!
50 * ======== CPU ========
51 * The device on this platform
52 */
53 readonly config xdc.platform.IExeContext.Cpu CPU = {
54 id: "0",
55 clockRate: 225.0,
56 catalogName: "ti.catalog.c6000",
57 deviceName: "TMS320C6713",
58 revision: "",
59 };
60
61 instance:
62
63 /*!
64 * ======== externalMemoryMap ========
65 * Default mapping of memory names to memory objects.
66 */
67 override readonly config xdc.platform.IPlatform.Memory
68 externalMemoryMap[string] = [
69 ["SDRAM", {
70 comment:
71 "This object defines 8MB for the DSP's off-chip memory",
72 name: "SDRAM",
73 base: 0x80000000,
74 len: 0x00800000,
75 space: "code/data"
76 }]
77 ];
78
79 /*!
80 * ======== ftpath ========
81 * Installation directory of the Foundational Tools Suite
82 *
83 * The underlying simulation engine used to run executables produced
84 * using this platform is part of the Target Server / Foundational Tools
85 * product (http://www.hou.asp.ti.com/asp/sds/eft/projects/Foundation_Tools/Releases/index.html).
86 */
87 readonly config String ftpath;
88
89 override config string codeMemory = "IRAM";
90
91 override config string dataMemory = "SDRAM";
92
93 override config string stackMemory = "SDRAM";
94
95 96 97 98 99 100
101 config String l1PMode = "32k";
102
103 104 105 106 107 108
109 config String l1DMode = "32k";
110
111 112 113 114 115 116
117 config String l2Mode = "0k";
118 };
119 120 121
122