1 /*!
2 * ======== IOA ========
3 * MSP430 General Purpose Operational Amplifier
4 */
5 metaonly interface IOA inherits xdc.platform.IPeripheral {
6
7 /*! Inverting input selection */
8 enum OAN_t {
9 OAN_0 = (0*0x400u), /*! OAxI0 */
10 OAN_1 = (1*0x400u), /*! OAxI1 */
11 OAN_2 = (2*0x400u), /*! OAxIA (see the device-specific data sheet for connected signal) */
12 OAN_3 = 3*0x400u /*! OAxIB (see the device-specific data sheet for connected signal) */
13 };
14
15 /*! Non-inverting input selection */
16 enum OAP_t {
17 OAP_0 = (0*0x400u), /*! OAxI0 */
18 OAP_1 = (1*0x400u), /*! OAxI1 */
19 OAP_2 = (2*0x400u), /*! OAxIA (see the device-specific data sheet for connected signal) */
20 OAP_3 = 3*0x400u /*! OAxIB (see the device-specific data sheet for connected signal) */
21 };
22
23 /*! Slew rate select */
24 enum OAPM_t {
25 OAPM_0 = (0*0x400u), /*! OAx Power mode select: Off, output high Z */
26 OAPM_1 = (1*0x400u), /*! OAx Power mode select: Slow */
27 OAPM_2 = (2*0x400u), /*! OAx Power mode select: Medium */
28 OAPM_3 = 3*0x400u /*! OAx Power mode select: Fast */
29 };
30
31 enum OAADC0_t {
32 OAADC0_OFF = (0x00),
33 OAADC0 = (0x01)
34 };
35
36 enum OAADC1_t {
37 OAADC1_OFF = (0x00),
38 OAADC1 = (0x02)
39 };
40
41 /*! OAx feedback resistor select */
42 enum OAFBR_t {
43 OAFBR_0 = (0*0x100u),
44 OAFBR_1 = (1*0x100u),
45 OAFBR_2 = (2*0x100u),
46 OAFBR_3 = (3*0x100u),
47 OAFBR_4 = (4*0x100u),
48 OAFBR_5 = (5*0x100u),
49 OAFBR_6 = (6*0x100u),
50 OAFBR_7 = (7*0x100u)
51 };
52
53 /*! OAx function control */
54 enum OAFC_t {
55 OAFC_0 = (0*0x100u),
56 OAFC_1 = (1*0x100u),
57 OAFC_2 = (2*0x100u),
58 OAFC_3 = (3*0x100u),
59 OAFC_4 = (4*0x100u),
60 OAFC_5 = (5*0x100u),
61 OAFC_6 = (6*0x100u),
62 OAFC_7 = (7*0x100u)
63 };
64
65 enum OARRIP_t {
66 OARRIP_OFF = 0x00,
67 OARRIP = (0x01)
68 };
69
70 enum OANEXT_t {
71 OANEXT_OFF = (0x00),
72 OANEXT = (0x02)
73 };
74
75 /*!
76 * ======== OAxCTL0_t ========
77 * Opamp Control Register 0 Definition
78 *
79 * @see #OAxCTL0_t
80 */
81 struct OAxCTL0_t {
82 OAN_t OAN; /*! Inverting input select. These bits select the input signal for the OA inverting
83 * input.
84 * 00 OAxI0
85 * 01 OAxI1
86 * 10 OAxIA (see the device-specific data sheet for connected signal)
87 * 11 OAxIB (see the device-specific data sheet for connected signal) */
88 OAP_t OAP; /*! Non-inverting input select. These bits select the input signal for the OA
89 * non-inverting input.
90 * 00 OAxI0
91 * 01 OA0I1
92 * 10 OAxIA (see the device-specific data sheet for connected signal)
93 * 11 OAxIB (see the device-specific data sheet for connected signal) */
94 OAPM_t OAPM; /*! Slew rate select. These bits select the slew rate vs. current consumption
95 * for the OA.
96 * 00 Off, output high Z
97 * 01 Slow
98 * 10 Medium
99 * 11 Fast */
100 OAADC0_t OAADC0; /*! OA output select. These bits, together with the OAFCx bits, control the
101 * routing of the OAx output when OAPMx > 0.
102 * When OAFCx = 0:
103 * 00 OAxOUT connected to external pins and ADC input A1, A3, or A5
104 * 01 OAxOUT connected to external pins and ADC input A12, A13, or A14
105 * 10 OAxOUT connected to external pins and ADC input A1, A3, or A5
106 * 11 OAxOUT connected to external pins and ADC input A12, A13, or A14
107 * When OAFCx > 0:
108 * 00 OAxOUT used for internal routing only
109 * 01 OAxOUT connected to external pins and ADC input A12, A13, or A14
110 * 10 OAxOUT connected to external pins and ADC input A1, A3, or A5
111 * 11 OAxOUT connected internally to ADC input A12, A13 , or A14.
112 * External A12, A13, or A14 pin connections are disconnected from the
113 * ADC. */
114 OAADC1_t OAADC1; /*! OA output select. These bits, together with the OAFCx bits, control the
115 * routing of the OAx output when OAPMx > 0.
116 * When OAFCx = 0:
117 * 00 OAxOUT connected to external pins and ADC input A1, A3, or A5
118 * 01 OAxOUT connected to external pins and ADC input A12, A13, or A14
119 * 10 OAxOUT connected to external pins and ADC input A1, A3, or A5
120 * 11 OAxOUT connected to external pins and ADC input A12, A13, or A14
121 * When OAFCx > 0:
122 * 00 OAxOUT used for internal routing only
123 * 01 OAxOUT connected to external pins and ADC input A12, A13, or A14
124 * 10 OAxOUT connected to external pins and ADC input A1, A3, or A5
125 * 11 OAxOUT connected internally to ADC input A12, A13 , or A14.
126 * External A12, A13, or A14 pin connections are disconnected from the
127 * ADC. */
128 }
129
130 /*!
131 * ======== OAxCTL1_t ========
132 * Opamp Control Register 1 Definition
133 *
134 * @see #OAxCTL1_t
135 */
136 struct OAxCTL1_t {
137 OAFBR_t OAFBR; /*! OAx feedback resistor select
138 * 000 Tap 0 - 0R/16R
139 * 001 Tap 1 - 4R/12R
140 * 010 Tap 2 - 8R/8R
141 * 011 Tap 3 - 10R/6R
142 * 100 Tap 4 - 12R/4R
143 * 101 Tap 5 - 13R/3R
144 * 110 Tap 6 - 14R/2R
145 * 111 Tap 7 - 15R/1R */
146 OAFC_t OAFC; /*! OAx function control. This bit selects the function of OAx
147 * 000 General purpose opamp
148 * 001 Unity gain buffer for three-opamp differential amplifier
149 * 010 Unity gain buffer
150 * 011 Comparator
151 * 100 Non-inverting PGA amplifier
152 * 101 Cascaded non-inverting PGA amplifier
153 * 110 Inverting PGA amplifier
154 * 111 Differential amplifier */
155 OANEXT_t OANEXT; /*! OAx inverting input externally available. This bit, when set, connects the
156 * inverting OAx input to the external pin when the integrated resistor network
157 * is used.
158 * 0 OAx inverting input not externally available
159 * 1 OAx inverting input externally available */
160 OARRIP_t OARRIP; /*! OAx reverse resistor connection in comparator mode
161 * 0 RTOP is connected to AVSS and RBOTTOM is connected to AVCC when
162 * OAFCx = 3
163 * 1 RTOP is connected to AVCC and RBOTTOM is connected to AVSS when
164 * OAFCx = 3. */
165 }
166
167 /*!
168 * ======== ForceSetDefaultRegister_t ========
169 * Force Set Default Register
170 *
171 * Type to store if each register needs to be forced initialized
172 * even if the register is in default state.
173 *
174 * @see #ForceSetDefaultRegister_t
175 */
176 struct ForceSetDefaultRegister_t {
177 String register;
178 Bool regForceSet;
179 }
180
181 instance:
182
183 /*! Returns the number of available OA */
184 UChar getNumberOfOA();
185 }