1 2 3 4 5 6 7 8 9 10 11
12
13 14 15
16 package ti.catalog.c5500;
17
18 /*!
19 * ======== TMS320C5510 ========
20 * The C5510 device data sheet module.
21 *
22 * This module implements the xdc.platform.ICpuDataSheet interface and is
23 * used by platforms to obtain "data sheet" information about this device.
24 */
25 metaonly module TMS320C5510 inherits ITMS320C55xx
26 {
27 instance:
28 override config string cpuCoreRevision = "1.0";
29
30 /*!
31 * ======== memMap ========
32 * The default memory map for this device
33 */
34 config xdc.platform.IPlatform.Memory memMap[string] = [
35 ["DARAM", {
36 comment: "8 blocks of 8K bytes of on-chip Dual-Access RAM",
37 name: "DARAM",
38 base: 0x0000c0,
39 len: 0x00ff40,
40 space: "code/data",
41 access: "RWX"
42 }],
43
44 ["SARAM", {
45 comment: "32 blocks of 8K bytes of on-chip Single-Access RAM",
46 name: "SARAM",
47 base: 0x10000,
48 len: 0x40000,
49 space: "code/data",
50 access: "RWX"
51 }],
52
53 ["ROM", {
54 comment: "32K bytes of on-chip ROM",
55 name: "ROM",
56 base: 0xff8000,
57 len: 0x008000,
58 space: "code/data",
59 access: "RX"
60 }],
61 ];
62 };
63 64 65
66