1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.c5500;
18
19 /*!
20 * ======== TMS320C5501 ========
21 * The C5501 device data sheet module.
22 *
23 * This module implements the xdc.platform.ICpuDataSheet interface and is
24 * used by platforms to obtain "data sheet" information about this device.
25 */
26 metaonly module TMS320C5501 inherits ITMS320C55xx
27 {
28 instance:
29 override config string cpuCoreRevision = "1.0";
30
31 /*!
32 * ======== memMap ========
33 * The default memory map for this device
34 */
35 config xdc.platform.IPlatform.Memory memMap[string] = [
36 ["DARAM", {
37 comment: "8 blocks of 8K bytes",
38 name: "DARAM",
39 base: 0x000000,
40 len: 0x008000,
41 space: "code/data",
42 access: "RWX"
43 }],
44
45 ["ROM", {
46 comment: "32K bytes One-Wait-State On-Chip ROM",
47 name: "ROM",
48 base: 0xff8000,
49 len: 0x008000,
50 space: "code/data",
51 access: "RX"
52 }],
53 ];
54 };
55 56 57
58