1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.c5400;
18
19 /*!
20 * ======== TMS320CDM320 ========
21 * The DM320 device data sheet module.
22 *
23 * This module implements the xdc.platform.ICpuDataSheet interface and is used
24 * by platforms to obtain "data sheet" information about this device.
25 */
26 metaonly module TMS320CDM320 inherits ITMS320C54xx
27 {
28 config xdc.platform.IPlatform.Memory memBlock[string] = [
29 ["P_DARAM", {
30 comment: "On-Chip Program DARAM",
31 name: "P_DARAM",
32 base: 0x0080,
33 len: 0x7F80,
34 space: "code"
35 }],
36
37 ["P_ROM", {
38 comment: "On-Chip Program ROM",
39 name: "P_ROM",
40 base: 0x8000,
41 len: 0x7F00,
42 space: "code"
43 }],
44
45 ["VECT", {
46 comment: "On-Chip Interrupts",
47 name: "VECT",
48 base: 0xFF00,
49 len: 0x0100,
50 space: "code"
51 }],
52
53 ["P_SARAM", {
54 comment: "On-Chip SARAM",
55 name: "P_SARAM",
56 base: 0x1C000,
57 len: 0x04000,
58 space: "code"
59 }],
60
61 ["D_SPRAM", {
62 comment: "Scratch-Pad RAM",
63 name: "D_SPRAM",
64 base: 0x60,
65 len: 0x20,
66 space: "data"
67 }],
68
69 ["D_DARAM", {
70 comment: "On-Chip Data DARAM",
71 name: "D_DARAM",
72 base: 0x0080,
73 len: 0x7F80,
74 space: "data"
75 }],
76
77 ["D_SARAM", {
78 comment: "On-Chip SARAM",
79 name: "D_SARAM",
80 base: 0x8000,
81 len: 0x4000,
82 space: "data"
83 }],
84
85 ["D_ROM", {
86 comment: "On-Chip Data ROM",
87 name: "D_ROM",
88 base: 0xC000,
89 len: 0x4000,
90 space: "data"
91 }],
92
93 ["IMAGE_BUFFER", {
94 comment: "Co-processor Shared Memory (Image Buffer)",
95 name: "IMAGE_BUFFER",
96 base: 0x0000C000,
97 len: 0x00004000,
98 space: "data"
99 }],
100 ];
101
102 instance:
103 override config string cpuCoreRevision = "1.0";
104
105 /*!
106 * ======== memMap ========
107 * The default memory map for this device
108 */
109 config xdc.platform.IPlatform.Memory memMap[string];
110 };
111 112 113
114