1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.c5400;
18
19 /*!
20 * ======== TMS320C5410A ========
21 * The C5410A device data sheet module.
22 *
23 * This module implements the xdc.platform.ICpuDataSheet interface and is used
24 * by platforms to obtain "data sheet" information about this device.
25 */
26 metaonly module TMS320C5410A inherits ITMS320C54xx
27 {
28 config xdc.platform.IPlatform.Memory memBlock[string] = [
29 ["P_DARAM03", {
30 comment: "On-Chip Program DARAM 0-3",
31 name: "P_DARAM03",
32 base: 0x0080,
33 len: 0x7F80,
34 space: "code"
35 }],
36
37 ["P_ROM", {
38 comment: "On-Chip ROM",
39 name: "P_ROM",
40 base: 0xC000,
41 len: 0x3F00,
42 space: "code"
43 }],
44
45 ["VECT", {
46 comment: "On-Chip Interrupts",
47 name: "VECT",
48 base: 0xff80,
49 len: 0x80,
50 space: "code"
51 }],
52
53 ["P_DARAM47", {
54 comment: "On-Chip Program DARAM 4-7",
55 name: "P_DARAM47",
56 base: 0x18000,
57 len: 0x08000,
58 space: "code"
59 }],
60
61 ["D_SPRAM", {
62 comment: "On-Chip Scratch-Pad RAM",
63 name: "D_SPRAM",
64 base: 0x60,
65 len: 0x20,
66 space: "data"
67 }],
68
69 ["D_DARAM03", {
70 comment: "On-Chip Data DARAM 0-3",
71 name: "D_DARAM03",
72 base: 0x0080,
73 len: 0x7f80,
74 space: "data"
75 }],
76
77 ["D_DARAM47", {
78 comment: "On-Chip Data DARAM 4-7",
79 name: "D_DARAM47",
80 base: 0x8000,
81 len: 0x8000,
82 space: "data"
83 }],
84
85 ];
86
87 instance:
88 override config string cpuCoreRevision = "1.0";
89
90 /*!
91 * ======== memMap ========
92 * The default memory map for this device
93 */
94 config xdc.platform.IPlatform.Memory memMap[string];
95 }
96 97 98
99