1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.c5400;
18
19 /*!
20 * ======== TMS320C5409 ========
21 * The C5409 device data sheet module.
22 *
23 * This module implements the xdc.platform.ICpuDataSheet interface and is used
24 * by platforms to obtain "data sheet" information about this device.
25 */
26 metaonly module TMS320C5409 inherits ITMS320C54xx
27 {
28 config xdc.platform.IPlatform.Memory memBlock[string] = [
29 ["P_DARAM", {
30 comment: "On-Chip Program DARAM",
31 name: "P_DARAM",
32 base: 0x0080,
33 len: 0x7F80,
34 space: "code"
35 }],
36
37 ["P_ROM", {
38 comment: "On-Chip Program ROM",
39 name: "P_ROM",
40 base: 0xC000,
41 len: 0x3F00,
42 space: "code"
43 }],
44
45 ["VECT", {
46 comment: "On-Chip Interrupts",
47 name: "VECT",
48 base: 0xFF80,
49 len: 0x0080,
50 space: "code"
51 }],
52
53 ["D_SPRAM", {
54 comment: "Scratch-Pad RAM",
55 name: "D_SPRAM",
56 base: 0x60,
57 len: 0x20,
58 space: "data"
59 }],
60
61 ["D_DARAM", {
62 comment: "On-Chip Data DARAM",
63 name: "D_DARAM",
64 base: 0x0080,
65 len: 0x7F80,
66 space: "data"
67 }],
68
69 ["D_ROM", {
70 comment: "On-Chip Data ROM",
71 name: "D_ROM",
72 base: 0xC000,
73 len: 0x3F00,
74 space: "data"
75 }],
76
77 ];
78
79 instance:
80 override config string cpuCoreRevision = "1.0";
81
82 /*!
83 * ======== memMap ========
84 * The default memory map for this device
85 */
86 config xdc.platform.IPlatform.Memory memMap[string];
87 };
88 89 90
91