1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    
    13    /*!
    14     *  ======== Arm9.xdc ========
    15     *  TI Arm9 little endian 
    16     */
    17    metaonly module Arm9 inherits ti.targets.arm.IArm {
    18        override readonly config string name        = "Arm9"; 
    19        override readonly config string suffix      = "9";
    20        override readonly config string isa         = "v5T";    
    21        override readonly config string rts         = "ti.targets.arm.rtsarm";
    22    
    23        override readonly config xdc.bld.ITarget.Module base = ti.targets.TMS470;
    24    
    25        override readonly config xdc.bld.ITarget.Model model = {
    26            endian: "little"
    27        };
    28    
    29        /*
    30         *  ======== compatibleSuffixes ========
    31         */
    32        override config String compatibleSuffixes[] = ["7", "470", "9t"];
    33    
    34        override readonly config xdc.bld.ITarget2.Command cc = {
    35            cmd:  "cl470 -c",
    36            opts: "-me -mv5e --abi=ti_arm9_abi"
    37        };
    38    
    39        override readonly config xdc.bld.ITarget2.Command asm = {
    40            cmd:  "cl470 -c",
    41            opts: "-me -mv5e --abi=ti_arm9_abi"
    42        };
    43    
    44        override readonly config xdc.bld.ITarget2.Command lnk = {
    45            cmd:  "lnk470",
    46            opts: "--silicon_version=5e --strict_compatibility=on"
    47        };
    48    
    49        /*!
    50         *  ======== linkLib ========
    51         *  Default TMS470 cgtools runtime library to link with executable
    52         *  (comes from $rootDir/lib)
    53         */
    54        config string linkLib = "rts32e.lib";    
    55    }
    56    /*
    57     *  @(#) ti.targets.arm; 2, 0, 1, 0,218; 9-15-2010 15:03:41; /db/ztree/library/trees/xdctargets/xdctargets-c28x/src/ xlibrary
    58    
    59     */
    60