1 /*
2 * Copyright (c) 2010 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== Platform.xdc ========
15 *
16 */
17
18 package ti.platforms.simDM420;
19
20 /*!
21 * ======== Platform ========
22 * Platform support for the simDM420
23 *
24 * This module implements xdc.platform.IPlatform and defines configuration
25 * parameters that correspond to this platform's Cpu's, Board's, etc.
26 *
27 * The configuration parameters are initialized in this package's
28 * configuration script (package.cfg) and "bound" to the TCOM object
29 * model. Once they are part of the model, these parameters are
30 * queried by a program's configuration script.
31 *
32 * This particular platform has a single Cpu, and therefore, only
33 * declares a single CPU configuration object. Multi-CPU platforms
34 * would declare multiple Cpu configuration parameters (one per
35 * platform CPU).
36 */
37 metaonlymodule Platform inherits xdc.platform.IPlatform
38 {
39 readonlyconfig xdc.platform.IPlatform.Board BOARD = {
40 id: "0",
41 boardName: "simDM420",
42 boardFamily: "simDM420",
43 boardRevision: null,
44 };
45
46 readonlyconfig xdc.platform.IExeContext.Cpu CPU = {
47 id: "0",
48 clockRate: 486.0,
49 catalogName: "ti.catalog.c6000",
50 deviceName: "TMS320CDM420",
51 revision: "",
52 };
53
54 instance:
55
56 overrideconfig string codeMemory = "IRAM";
57
58 overrideconfig string dataMemory = "IRAM";
59
60 overrideconfig string stackMemory = "IRAM";
61 };
62 /*
63 * @(#) ti.platforms.simDM420; 1, 0, 0,299; 9-16-2010 12:43:06; /db/ztree/library/trees/platform/platform-l22x/src/
64 */
65