1    import ti.catalog.msp430.peripherals.clock.IClock;
     2    
     3    /*!
     4     *  ======== IFlash ========
     5     *  MSP430 IFlash interface
     6     */
     7    metaonly interface IFlash inherits xdc.platform.IPeripheral {
     8    
     9        enum FWKEY_t {
    10            FWKEY_OFF = 0x00,
    11            FWKEY = 0xA500
    12        };
    13    
    14        /*! Block write mode */
    15        enum BLKWRT_t {
    16            BLKWRT_OFF = (0x0000),              /* Block-write mode is off */
    17            BLKWRT = (0x0080)                   /* Block-write mode is on */
    18        };
    19        
    20        /*! Write */
    21        enum WRT_t {
    22            WRT_OFF = (0x0000),                 /* Write mode is off */
    23            WRT = 0x0040                        /* Write mode is on */
    24        };
    25    
    26        /*! Enable Emergency Interrupt Exit */
    27        enum EEIEX_t {
    28            EEIEX_OFF = (0x0000),               /* Exit interrupt disabled */
    29            EEIEX = 0x0010                      /* Exit interrupt enabled */
    30        };
    31    
    32        /*! Enable Erase Interrupts */
    33        enum EEI_t {
    34            EEI_OFF = (0x0000),                 /* Interrupts during segment erase disabled */
    35            EEI = 0x0008                        /* Interrupts during segment erase enabled */
    36        };
    37    
    38        /*! Mass erase */
    39        enum MERAS_t {
    40            MERAS_OFF = (0x0000),               /* Mass erase disabled */
    41            MERAS = 0x0004                      /* Mass erase enabled */
    42        };
    43    
    44        /*! Erase */
    45        enum ERASE_t {
    46            ERASE_OFF = (0x0000),               /* Erase disabled */
    47            ERASE = 0x0002                      /* Erase enabled */
    48        };
    49          
    50        enum FSSEL_t {
    51            FSSEL_0 = 0x0000,                   /*! ACLK */
    52            FSSEL_1 = 0x0040,                   /*! MCLK  */
    53            FSSEL_2 = 0x0080,                   /*! SMCLK */
    54            FSSEL_3 = 0x00C0                    /*! SMCLK */
    55        };
    56    
    57            /*! Flash controller clock divider bit 0 */
    58        enum FN0_t {
    59            FN0_OFF = (0x0000),                /* Flash controller clock divider bit 0 */
    60            FN0 = 0x0001                       /* Flash controller clock divider bit 0 */
    61        };
    62        
    63        /*! Flash controller clock divider bit 1 */
    64        enum FN1_t {
    65            FN1_OFF = (0x0000),                /* Flash controller clock divider bit 1 */
    66            FN1 = 0x0002                       /* Flash controller clock divider bit 1 */
    67        };
    68        
    69        /*! Flash controller clock divider bit 2 */
    70        enum FN2_t {
    71            FN2_OFF = (0x0000),                /* Flash controller clock divider bit 2 */
    72            FN2 = 0x0004                       /* Flash controller clock divider bit 2 */
    73        };
    74        
    75        /*! Flash controller clock divider bit 3 */
    76        enum FN3_t {
    77            FN3_OFF = (0x0000),                /* Flash controller clock divider bit 3 */
    78            FN3 = 0x0008                       /* Flash controller clock divider bit 3 */
    79        };
    80        
    81        /*! Flash controller clock divider bit 4 */
    82        enum FN4_t {
    83            FN4_OFF = (0x0000),                /* Flash controller clock divider bit 4 */
    84            FN4 = 0x0010                       /* Flash controller clock divider bit 4 */
    85        };
    86        
    87        /*! Flash controller clock divider bit 5 */
    88        enum FN5_t {
    89            FN5_OFF = (0x0000),                /* Flash controller clock divider bit 5 */
    90            FN5 = 0x0020                       /* Flash controller clock divider bit 5 */
    91        };
    92        
    93        /*! Operation failure */
    94        enum FAIL_t {
    95            FAIL_OFF = (0x0000),                /* No failure */
    96            FAIL = 0x0080                       /* Failure */
    97        };
    98    
    99        /*! SegmentA and Info lock */
   100        enum LOCKA_t {
   101            LOCKA_OFF = (0x0000),               /* Segment A unlocked and all information memory is erased during a mass erase */
   102            LOCKA = 0x0040                      /* Segment A locked and all information memory is protected from erasure during a mass erase */
   103        };
   104    
   105        /*! Emergency exit */
   106        enum EMEX_t {
   107            EMEX_OFF = (0x0000),               /* No emergency exit */
   108            EMEX = 0x0020                      /* Emergency exit */
   109        };
   110          
   111        /*! Lock */
   112        enum LOCK_t {
   113            LOCK_OFF = (0x0000),               /* Unlocked */
   114            LOCK = 0x0010                      /* Locked */
   115        };
   116    
   117        /*! Wait */
   118        enum WAIT_t {
   119            WAIT_OFF = (0x0000),               /* The flash memory is not ready for the next byte/word write */
   120            WAIT = 0x0008                      /* The flash memory is ready for the next byte/word write */
   121        };
   122        
   123        /*! Access violation interrupt flag */
   124        enum ACCVIFG_t {
   125            ACCVIFG_OFF = (0x0000),            /* No interrupt pending */
   126            ACCVIFG = 0x0004                   /* Interrupt pending */
   127        };
   128        
   129        /*! Flash security key violation */
   130        enum KEYV_t {
   131            KEYV_OFF = (0x0000),                    /* FCTLx password was written correctly */
   132            KEYV = 0x0002                           /* FCTLx password was written incorrectly */
   133        };
   134        
   135        /*! Busy */
   136        enum BUSY_t {
   137            BUSY_OFF = (0x0000),                    /* Not Busy */
   138            BUSY = 0x0001                           /* Busy */
   139        };
   140    
   141        /*!
   142        *  ======== ForceSetDefaultRegister_t ========
   143        *  Force Set Default Register
   144        *
   145        *  Type to store if each register needs to be forced initialized
   146        *  even if the register is in default state.
   147        *
   148        *  @see #ForceSetDefaultRegister_t
   149        */
   150        struct ForceSetDefaultRegister_t {
   151            String     register;
   152            Bool       regForceSet;
   153        }
   154        
   155        create(IClock.Instance clock);
   156    
   157    instance:
   158        /*!
   159         *  ======== baseAddr ========
   160         *  Address of the peripheral's control register.
   161         *
   162         *  A peripheral's registers are commonly accessed through a structure
   163         *  that defines the offsets of a particular register from the lowest
   164         *  address mapped to a peripheral. That lowest address is specified by
   165         *  this parameter.
   166         */
   167        config UInt baseAddr;
   168          
   169        /*!
   170         *  ======== intNum ========
   171         *  Interrupt source number
   172         *
   173         */
   174        config UInt intNum;
   175    
   176        /*! @_nodoc */
   177        config IClock.Instance clock;
   178    }