1    /*
     2     *  Copyright (c) 2010 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== ITI8148.xdc ========
    15     *
    16     */
    17    
    18    /*!
    19     *  ======== ITI8148 ========
    20     *  An interface implemented by all TI8148 devices
    21     *
    22     *  This interface is defined to factor common data about all TI8148 type devices
    23     *  into a single place; they all have the same internal memory.
    24     */
    25    metaonly interface ITI8148 inherits ti.catalog.ICpuDataSheet
    26    {
    27    instance:
    28        config ti.catalog.peripherals.hdvicp2.HDVICP2.Instance hdvicp0;
    29        config ti.catalog.peripherals.hdvicp2.HDVICP2.Instance hdvicp1;
    30        config ti.catalog.peripherals.hdvicp2.HDVICP2.Instance hdvicp2;
    31    
    32        override config string cpuCore           = "v7A";
    33        override config string isa               = "v7A";
    34        override config string cpuCoreRevision   = "1.0";
    35        override config int    minProgUnitSize   = 1;
    36        override config int    minDataUnitSize   = 1;
    37        override config int    dataWordSize      = 4;
    38    
    39        /*!
    40         *  ======== memMap ========
    41         *  The memory map returned be getMemoryMap().
    42         */
    43        config xdc.platform.IPlatform.Memory memMap[string]  = [
    44            ["SRAM", {
    45                comment:    "On-Chip SRAM",
    46                name:       "SRAM",
    47                base:       0x402F0000,
    48                len:        0x00010000,
    49                space:      "code/data",
    50                access:     "RWX"
    51            }],
    52    
    53        ];
    54    }
    55    /*
    56     *  @(#) ti.catalog.arm.cortexa8; 1, 0, 0,38; 9-16-2010 12:29:02; /db/ztree/library/trees/platform/platform-l22x/src/
    57     */
    58