1    /*
     2     *  Copyright (c) 2010 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== IOMAP2x3x.xdc ========
    15     *
    16     */
    17    
    18    metaonly interface IOMAP2x3x inherits ti.catalog.ICpuDataSheet
    19    {
    20    instance:
    21        override config string cpuCore           = "v6";
    22        override config string isa               = "v5T";
    23        override config string cpuCoreRevision   = "2.1";
    24        override config int    minProgUnitSize   = 1;
    25        override config int    minDataUnitSize   = 1;
    26        override config int    dataWordSize      = 4;
    27    
    28        /*!
    29         *  ======== memMap ========
    30         *  The memory map returned be getMemoryMap().
    31         */
    32        config xdc.platform.IPlatform.Memory memMap[string]  = [
    33            ["SRAM", {
    34                comment:    "On-Chip SRAM",
    35                name:       "SRAM",
    36                base:       0x40200000,
    37                len:        0x0000F800,
    38                space:      "code/data",
    39                access:     "RWX"
    40            }],
    41    
    42        ];
    43    }
    44    /*
    45     *  @(#) ti.catalog.arm; 1, 0, 1,170; 9-16-2010 12:28:57; /db/ztree/library/trees/platform/platform-l22x/src/
    46     */
    47