From RTSC-Pedia
revision tip
LANDSCAPE orientation[printable version] [offline version] | offline version generated on 04-Aug-2010 21:08 UTC |
XDCscript - Package-Object
Object containing package-wide features of a package
Contents |
Description
Package objects reflect the package-wide-features of a package specification. They are created explicitly using the xdc.loadPackage method or, more often, implicitly via the module object creation methods xdc.module and xdc.useModule.
See Also
XDCscript - xdc.loadPackage | Load specified package |
XDCscript - Module-Object.$package | Package object of package containing the module |
[printable version] [offline version] | offline version generated on 04-Aug-2010 21:08 UTC |
Copyright © 2008 The Eclipse Foundation. All Rights Reserved