1 2 3 4 5 6 7 8 9 10 11
12 requires xdc.tools.sg;
13
14 /*!
15 * ======== xdc.tools.cdoc.sg ========
16 * Interactive Package Documentation Browser
17 *
18 * @b(Usage)
19 * @p(code)
20 * xs xdc.tools.cdoc.sg [unit-name ...] [-Pr rdir ...]
21 * @p
22 *
23 * This tool is used to interactively browse package documentation for
24 * all packages found in the specified repositories `rdir ...`. If no
25 * repositories are specified after the optional `-Pr` flag, the
26 * repositories in the current package path are used.
27 *
28 * If one or more "unit-names" are specified, the corresponding package,
29 * module, or interface reference pages are opened during startup.
30 *
31 * This utility is invoked via the XDC `xs` command, where the
32 * alias `xs` is defined as follows:
33 * @p(code)
34 * $XDCROOT/xs
35 * @p
36 * and $XDCROOT is the installation directory of the XDC toolset.
37 */
38 package xdc.tools.cdoc.sg {
39 module Main;
40 }
41 42 43
44