1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 /*!
19 * ======== C55_huge ========
20 * TI C55 big endian huge data model
21 */
22 metaonly module C55_huge inherits ti.targets.ITarget {
23 override readonly config string name = "C55_huge";
24 override readonly config string suffix = "55H";
25 override readonly config string isa = "55";
26 override readonly config xdc.bld.ITarget.Model model= {
27 endian: "big",
28 dataModel: "huge"
29 };
30 override readonly config string rts = "ti.targets.rts5500";
31
32 override readonly config xdc.bld.ITarget.Module base= ti.targets.C55;
33
34 override readonly config xdc.bld.ITarget2.Command ar = {
35 cmd: "ar55",
36 opts: "rq"
37 };
38
39 /*!
40 * ======== cc ========
41 * Required options:
42 * @p(dlist)
43 * -`--memory_model=huge`
44 * huge model; data pointers are greater than 16-bits
45 * -`-vcore:3`
46 * huge model is only supported on rev 3 cores (and above)
47 */
48 override readonly config xdc.bld.ITarget2.Command cc = {
49 cmd: "cl55 -c",
50 opts: "--memory_model=huge -vcore:3"
51 };
52
53 override readonly config xdc.bld.ITarget2.Command vers = {
54 cmd: "cl55",
55 opts: ""
56 };
57
58 /*!
59 * ======== asm ========
60 * Required options:
61 * @p(dlist)
62 * -`--memory_model=huge`
63 * huge model; data pointers are greater than 16-bits
64 * -`-vcore:3`
65 * huge model is only supported on rev 3 cores (and above)
66 */
67 override readonly config xdc.bld.ITarget2.Command asm = {
68 cmd: "cl55 -c",
69 opts: "--memory_model=huge -vcore:3"
70 };
71
72 override readonly config xdc.bld.ITarget2.Command lnk = {
73 cmd: "lnk55",
74 opts: ""
75 };
76
77 /*!
78 * ======== asmOpts ========
79 * User configurable assembler options.
80 *
81 * Defaults:
82 * @p(dlist)
83 * -`-qq`
84 * super quiet mode
85 */
86 override config xdc.bld.ITarget2.Options asmOpts = {
87 prefix: "-qq",
88 suffix: ""
89 };
90
91 /*!
92 * ======== ccOpts ========
93 * User configurable compiler options.
94 *
95 * Defaults:
96 * @p(dlist)
97 * -`-qq`
98 * super quiet mode
99 * -`-pdsw225`
100 * generate a warning for implicitly declared functions; i.e.,
101 * functions without prototypes
102 * -`-Dfar=`
103 * ignore keyword far; this allows one to write code that can
104 * be compiled in large model and small model without #ifdef's
105 */
106 override config xdc.bld.ITarget2.Options ccOpts = {
107 prefix: "-qq -pdsw225 -Dfar= ",
108 suffix: ""
109 };
110
111 /*!
112 * ======== lnkOpts ========
113 * User configurable linker options.
114 *
115 * Defaults:
116 * @p(dlist)
117 * -`-w`
118 * Display linker warnings
119 * -`-q`
120 * Quite run
121 * -`-u`
122 * Place unresolved external symbol into symbol table
123 * -`-c`
124 * ROM autoinitialization model
125 * -`-m`
126 * create a map file
127 * -`-l`
128 * archive library file as linker input
129 */
130 override config xdc.bld.ITarget2.Options lnkOpts = {
131 prefix: "-w -q -u _c_int00",
132 suffix: "-c -m $(XDCCFGDIR)/$@.map -l $(rootDir)/lib/rts55h.lib"
133 };
134
135 override config string includeOpts = "-I$(rootDir)/include";
136
137 final override readonly config string sectMap[string] =
138 ti.targets.C55.sectMap;
139
140 override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
141 t_IArg : { size: 2, align: 2 },
142 t_Char : { size: 1, align: 1 },
143 t_Double : { size: 2, align: 2 },
144 t_Float : { size: 2, align: 2 },
145 t_Fxn : { size: 2, align: 2 },
146 t_Int : { size: 1, align: 1 },
147 t_Int8 : { size: 1, align: 1 },
148 t_Int16 : { size: 1, align: 1 },
149 t_Int32 : { size: 2, align: 2 },
150 t_Int40 : { size: 4, align: 2 },
151 t_Long : { size: 2, align: 2 },
152 t_LDouble : { size: 2, align: 2 },
153 t_LLong : { size: 4, align: 2 },
154 t_Ptr : { size: 2, align: 2 },
155 t_Short : { size: 1, align: 1 },
156 t_Size : { size: 2, align: 2 },
157 };
158
159 override readonly config Int bitsPerChar = 16;
160
161 }
162 163 164
165