1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 requires ti.catalog.c6000;
18 requires xdc.platform [1,0,1];
19
20 /*!
21 * ======== ti.platforms.simDM740 ========
22 * Platform package for the simDM740 platform.
23 *
24 * This package implements the interfaces (xdc.platform.IPlatform)
25 * necessary to build and run executables on the simDM740 platform.
26 *
27 * @a(Throws)
28 * `XDCException` exceptions are thrown for fatal errors. The following error
29 * codes are reported in the exception message:
30 * @p(dlist)
31 * - `ti.platfoms.simDM740.LINK_TEMPLATE_ERROR`
32 * This error is raised when this platform cannot found the default
33 * linker command template `linkcmd.xdt` in the build target's
34 * package. When a target does not contain this file, the config
35 * parameter `{@link xdc.cfg.Program#linkTemplate}` must be set.
36 * @p
37 */
38 package ti.platforms.simDM740 [1,0,0] {
39 module Platform;
40 }
41 42 43
44