1 2 3 4 5 6 7 8 9 10 11
12 requires ti.catalog.arm;
13 requires xdc.platform [1,0,1];
14
15 /*!
16 * ======== ti.platforms.sim470xx ========
17 * Platform package for the sim470xx platform.
18 *
19 * This package implements the interfaces (xdc.platform.IPlatform)
20 * necessary to build and run executables on the sim470xx platform.
21 *
22 * @a(Throws)
23 * `XDCException` exceptions are thrown for fatal errors. The following error
24 * codes are reported in the exception message:
25 * @p(dlist)
26 * - `ti.platfoms.sim470xx.LINK_TEMPLATE_ERROR`
27 * This error is raised when this platform cannot found the default
28 * linker command template `linkcmd.xdt` in the build target's
29 * package. When a target does not contain this file, the config
30 * parameter `{@link xdc.cfg.Program#linkTemplate}` must be set.
31 * @p
32 */
33 package ti.platforms.sim470xx [1,0,1,1] {
34 module Platform;
35 }
36
37 38 39
40