1 /*
2 * Copyright (c) 2010 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== Platform.xdc ========
15 */
16
17 package ti.platforms.evmTMS570PSF762;
18
19 /*!
20 * ======== Platform ========
21 * Simulation-based Platform support for TI Arm (470x) platforms
22 *
23 * This module implements xdc.platform.IPlatform and defines configuration
24 * parameters that correspond to this platform's Cpu's, Board's, etc.
25 *
26 * The configuration parameters are initialized in this package's
27 * configuration script (package.cfg) and "bound" to the TCOM object
28 * model. Once they are part of the model, these parameters are
29 * queried by a program's configuration script.
30 *
31 * This particular platform has a single Cpu, and therefore, only
32 * declares a single CPU configuration object. Multi-CPU platforms
33 * would declare multiple Cpu configuration parameters (one per
34 * platform CPU).
35 */
36 metaonlymodule Platform inherits xdc.platform.IPlatform
37 {
38 /*!
39 * ======== BOARD ========
40 * This platform's board attributes
41 */
42 readonlyconfig xdc.platform.IPlatform.Board BOARD = {
43 id: "0",
44 boardName: "evmTMS570PSF762",
45 boardFamily: "evmTMS570",
46 boardRevision: null
47 };
48
49 /*!
50 * ======== CPU ========
51 * The Cortex R4 core
52 */
53 readonlyconfig xdc.platform.IExeContext.Cpu CPU = {
54 id: "0",
55 clockRate: 150.0,
56 catalogName: "ti.catalog.arm.cortexr4",
57 deviceName: "TMS570PSF762",
58 revision: "",
59 };
60
61 instance:
62
63 /*!
64 * ======== flash_lo ========
65 * Determines which of two flash/iram configurations to use.
66 *
67 * if true, then FLASH memory occupies low memory and IRAM occupies high memory.
68 * if false, then FLASH memory occupies high memory and IRAM occupies low memory.
69 */
70 config Bool flash_lo = true;
71
72 /*!
73 * ======== deviceName ========
74 * The CPU simulated by this simulator platform.
75 *
76 * This parameter is optional. If it's not set, then the Platform module
77 * parameter CPU.deviceName is used.
78 */
79 config string deviceName;
80
81 overrideconfig string codeMemory = "FLASH";
82 overrideconfig string dataMemory = "IRAM";
83 overrideconfig string stackMemory = "IRAM";
84 };
85 /*
86 * @(#) ti.platforms.evmTMS570PSF762; 1, 0, 1, 1,36; 8-7-2010 18:30:52; /db/ztree/library/trees/platform/platform-l20x/src/
87 */
88