1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 requires ti.catalog.c6000;
19 requires xdc.platform [1,0,1];
20
21 /*!
22 * ======== ti.platforms.evmTCI6486 ========
23 * Platform package for the evmTCI6486 platform.
24 *
25 * This package implements the interfaces (xdc.platform.IPlatform)
26 * necessary to build and run executables on the evmTCI6486 platform.
27 *
28 * @a(Throws)
29 * `XDCException` exceptions are thrown for fatal errors. The following error
30 * codes are reported in the exception message:
31 * @p(dlist)
32 * - `ti.platfoms.evmTCI6486.LINK_TEMPLATE_ERROR`
33 * This error is raised when this platform cannot found the default
34 * linker command template `linkcmd.xdt` in the build target's
35 * package. When a target does not contain this file, the config
36 * parameter `{@link xdc.cfg.Program#linkTemplate}` must be set.
37 * @p
38 */
39 package ti.platforms.evmTCI6486 [1,0,0] {
40 module Platform;
41 }
42 43 44
45