1 2 3 4 5 6 7 8 9 10 11
12
13 requires ti.catalog.c6000;
14 requires xdc.platform [1,0,1];
15
16 /*!
17 * ======== ti.platforms.evmDM642 ========
18 * Platform package for the EVMDM642 platform.
19 *
20 * This package implements the interfaces (xdc.platform.IPlatform)
21 * necessary to build and run executables on the EVMDM642 platform.
22 *
23 * @a(Throws)
24 * `XDCException` exceptions are thrown for fatal errors. The following error
25 * codes are reported in the exception message:
26 * @p(dlist)
27 * - `ti.platfoms.evmDM642.LINK_TEMPLATE_ERROR`
28 * This error is raised when this platform cannot found the default
29 * linker command template `linkcmd.xdt` in the build target's
30 * package. When a target does not contain this file, the config
31 * parameter `{@link xdc.cfg.Program#linkTemplate}` must be set.
32 * @p
33 */
34 package ti.platforms.evmDM642 [1,0,0] {
35 module Platform;
36 }
37 38 39
40