1 2 3 4 5 6 7 8 9 10 11
12
13 14 15
16
17 package ti.platforms.evm5505ext;
18
19 /*!
20 * ======== Platform ========
21 * Platform support for the evm5505 with daugther memory card
22 *
23 * This module implements xdc.platform.IPlatform and defines configuration
24 * parameters that correspond to this platform's Cpu's, Board's, etc.
25 *
26 * The configuration parameters are initialized in this package's
27 * configuration script (package.xs) and "bound" to the TCOM object
28 * model. Once they are part of the model, these parameters are
29 * queried by a program's configuration script.
30 *
31 * This particular platform has a single Cpu, and therefore, only
32 * declares a single CPU configuration object. Multi-CPU platforms
33 * would declare multiple Cpu configuration parameters (one per
34 * platform CPU).
35 */
36 metaonly module Platform inherits xdc.platform.IPlatform
37 {
38 readonly config xdc.platform.IPlatform.Board BOARD = {
39 id: "0",
40 boardName: "evm5505ext",
41 boardFamily: "evm5510",
42 boardRevision: null
43 };
44
45 readonly config xdc.platform.IExeContext.Cpu CPU = {
46 id: "0",
47 clockRate: 100.0,
48 catalogName: "ti.catalog.c5500",
49 deviceName: "TMS320C5505",
50 revision: "",
51 };
52
53 instance:
54
55 override readonly config xdc.platform.IPlatform.MemoryMap
56 externalMemoryMap = [
57 ["NAND", {name: "NAND", base: 0x800000, len: 0x600000}],
58 ["NOR", {name: "NOR", base: 0xe00000, len: 0x100000}],
59 ["SRAM", {name: "SRAM", base: 0xf00000, len: 0x100000}]
60 ];
61
62 override config string codeMemory = "SARAM";
63
64 override config string dataMemory = "DARAM";
65
66 override config string stackMemory = "DARAM";
67 };
68 69 70
71