1    /*
     2     *  Copyright (c) 2010 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== Platform.xdc ========
    15     */
    16    
    17    package ti.platforms.dsk6416;
    18    
    19    /*!
    20     *  ======== Platform ========
    21     *  Platform support for the dsk6416
    22     *
    23     *  This module implements xdc.platform.IPlatform and defines configuration
    24     *  parameters that correspond to this platform's Cpu's, Board's, etc.
    25     *
    26     *  The configuration parameters are initialized in this package's
    27     *  configuration script (package.cfg) and "bound" to the TCOM object
    28     *  model.  Once they are part of the model, these parameters are
    29     *  queried by a program's configuration script.
    30     *
    31     *  This particular platform has a single Cpu, and therefore, only
    32     *  declares a single CPU configuration object.  Multi-CPU platforms
    33     *  would declare multiple Cpu configuration parameters (one per
    34     *  platform CPU).
    35     */
    36    metaonly module Platform inherits xdc.platform.IPlatform
    37    {
    38        readonly config xdc.platform.IPlatform.Board BOARD = {      
    39            id:             "0",
    40            boardName:      "dsk6416",
    41            boardFamily:    "dsk6416",
    42            boardRevision:  null,
    43        };
    44            
    45        readonly config xdc.platform.IExeContext.Cpu CPU = {        
    46            id:             "0",
    47            clockRate:      600.0,
    48            catalogName:    "ti.catalog.c6000",
    49            deviceName:     "TMS320C6416",
    50            revision:       "",
    51        };
    52        
    53    instance:
    54    
    55        override readonly config xdc.platform.IPlatform.Memory
    56            externalMemoryMap[string] = [
    57                ["SDRAM",  {name: "SDRAM",  base: 0x80000000, len: 0x01000000}],
    58            ];
    59    
    60        /*!
    61         *  ======== ftpath ========
    62         *  Installation directory of the Foundational Tools Suite
    63         *
    64         *  The underlying simulation engine used to run executables produced
    65         *  using this platform is part of the Target Server / Foundational Tools
    66         *  product (http://www.hou.asp.ti.com/asp/sds/eft/projects/Foundation_Tools/Releases/index.html).
    67         */
    68        readonly config String ftpath;
    69    
    70        /*
    71         *  ======== sectMap ========
    72         *  Define a placement of compiler generated output sections into
    73         *  memory regions defined in the memTab above.
    74         */
    75        override config string codeMemory = "IRAM";
    76        
    77        override config string dataMemory = "SDRAM";
    78    
    79        override config string stackMemory = "SDRAM";
    80    };
    81    /*
    82     *  @(#) ti.platforms.dsk6416; 1, 0, 0,298; 8-7-2010 18:28:33; /db/ztree/library/trees/platform/platform-l20x/src/
    83     */
    84