1    import ti.catalog.msp430.peripherals.clock.IClock;
     2    import ti.catalog.msp430.peripherals.special_function.IE1;
     3    
     4    /*!
     5     *  ======== WDT+ ========
     6     *  MSP430 Watchdog Timer+
     7     */
     8    metaonly module WDTPlus inherits IWDT {
     9    
    10        enum WDTPW_t {
    11            WDTPW_OFF = 0x00,
    12            WDTPW = 0x5A00
    13        };
    14        
    15        enum WDTHOLD_t {
    16            WDTHOLD_OFF = 0x0000,
    17            WDTHOLD     = (0x0080)
    18        };
    19        
    20        enum WDTNMIES_t {
    21            WDTNMIES_OFF = (0x0000),
    22            WDTNMIES     = (0x0040)
    23        };
    24        
    25        enum WDTNMI_t {
    26            WDTNMI_OFF = (0x0000),
    27            WDTNMI     = (0x0020)
    28        };
    29    
    30        enum WDTTMSEL_t {
    31            WDTTMSEL_OFF = (0x0000),
    32            WDTTMSEL     = (0x0010)
    33        };
    34        
    35        enum WDTCNTCL_t {
    36            WDTCNTCL_OFF = (0x0000),
    37            WDTCNTCL     = (0x0008)
    38        };
    39        
    40        enum WDTSSEL_t {
    41            WDTSSEL_OFF = (0x0000),
    42            WDTSSEL     = (0x0004)
    43        };
    44    
    45        enum WDTIS1_t {
    46            WDTIS1_OFF = (0x0000),
    47            WDTIS1     = (0x0002)
    48        };
    49        
    50        enum WDTIS0_t {
    51            WDTIS0_OFF = (0x0000),
    52            WDTIS0     = (0x0001)
    53        };
    54        
    55        /* WDTCTL Register */
    56        struct WDTCTL_t {
    57            WDTPW_t     WDTPW;                  /*! WDT+ password */
    58            WDTHOLD_t   WDTHOLD;                /*! Watchdog timer+ hold. This bit stops the watchdog timer+. Setting
    59                                                   *WDTHOLD = 1 when the WDT+ is not in use conserves power.
    60                                                   *  0    Watchdog timer+ is not stopped
    61                                                   *  1    Watchdog timer+ is stopped
    62                                                   */
    63            WDTNMIES_t  WDTNMIES;               /*! Watchdog timer+ NMI edge select. This bit selects the interrupt edge for the
    64                                                   *NMI interrupt when WDTNMI = 1. Modifying this bit can trigger an NMI. Modify
    65                                                   *this bit when WDTIE = 0 to avoid triggering an accidental NMI.
    66                                                   *  0    NMI on rising edge
    67                                                   *  1    NMI on falling edge
    68                                                   */
    69            WDTNMI_t    WDTNMI;                 /*! Watchdog timer+ NMI select. This bit selects the function for the RST/NMI pin.
    70                                                   *  0    Reset function
    71                                                   *  1    NMI function
    72                                                   */
    73            WDTTMSEL_t  WDTTMSEL;               /*! Watchdog timer+ mode select
    74                                                   *  0    Watchdog mode
    75                                                   *  1    Interval timer mode
    76                                                   */
    77            WDTCNTCL_t  WDTCNTCL;               /*! Watchdog timer+ counter clear. Setting WDTCNTCL = 1 clears the count
    78                                                   *value to 0000h. WDTCNTCL is automatically reset.
    79                                                   *  0    No action
    80                                                   *  1    WDTCNT = 0000h
    81                                                   */
    82            WDTSSEL_t   WDTSSEL;                /*! Watchdog timer+ clock source select
    83                                                   *  0    SMCLK
    84                                                   *  1    ACLK
    85                                                   */
    86            WDTIS0_t    WDTIS0;                 /*! Watchdog timer+ interval select. These bits select the watchdog timer+
    87                                                   *interval to set the WDTIFG flag and/or generate a PUC.
    88                                                   *  00   Watchdog clock source /32768
    89                                                   *  01   Watchdog clock source /8192
    90                                                   *  10   Watchdog clock source /512
    91                                                   *  11   Watchdog clock source /64
    92                                                   */
    93            WDTIS1_t    WDTIS1;                 /*! Watchdog timer+ interval select. These bits select the watchdog timer+
    94                                                   *interval to set the WDTIFG flag and/or generate a PUC.
    95                                                   *  00   Watchdog clock source /32768
    96                                                   *  01   Watchdog clock source /8192
    97                                                   *  10   Watchdog clock source /512
    98                                                   *  11   Watchdog clock source /64
    99                                                   */
   100        }
   101        
   102        create(IClock.Instance clock , IE1.Instance interruptEnableRegister1);
   103        
   104    instance:
   105        /*! WDTCTL, Watchdog Timer+ Register */
   106        config WDTCTL_t WDTCTL = {
   107            WDTPW       : WDTPW,
   108            WDTHOLD     : WDTHOLD_OFF,
   109            WDTNMIES    : WDTNMIES_OFF,
   110            WDTNMI      : WDTNMI_OFF,
   111            WDTTMSEL    : WDTTMSEL_OFF,
   112            WDTCNTCL    : WDTCNTCL_OFF,
   113            WDTSSEL     : WDTSSEL_OFF,
   114            WDTIS0      : WDTIS0_OFF,
   115            WDTIS1      : WDTIS1_OFF,
   116        };
   117    
   118        /*! Determine if each Register needs to be forced set or not */
   119        readonly config ForceSetDefaultRegister_t forceSetDefaultRegister[] =
   120        [
   121            { register : "WDTCTL" , regForceSet : false }
   122        ];
   123        
   124        /*!
   125         *  ======== baseAddr ========
   126         *  Address of the peripheral's control register.
   127         *
   128         *  A peripheral's registers are commonly accessed through a structure
   129         *  that defines the offsets of a particular register from the lowest
   130         *  address mapped to a peripheral. That lowest address is specified by
   131         *  this parameter.
   132         */
   133        config UInt baseAddr;
   134    
   135        /*! @_nodoc */
   136        config IClock.Instance clock;
   137        
   138        /*! @_nodoc */
   139        config IE1.Instance interruptEnableRegister1;
   140    }