1 /*!
2 * ======== IE1 ========
3 * MSP430 Interrupt Enable Register 1
4 */
5 metaonly module IE1 inherits xdc.platform.IPeripheral {
6
7 enum NMIE_t {
8 NMIE_OFF = 0x00,
9 NMIE = 0x5A00
10 };
11
12 enum WDTIE_t {
13 WDTIE_OFF = 0x0000,
14 WDTIE = (0x0080)
15 };
16
17 enum OFIE_t {
18 OFIE_OFF = 0x00, /*! Interrupt not enabled */
19 OFIE = 0x01 /*! Interrupt enabled */
20 };
21
22
23 struct IE1_t {
24 NMIE_t NMIE;
25 OFIE_t OFIE;
26 WDTIE_t WDTIE;
27 }
28
29 /*!
30 * ======== ForceSetDefaultRegister_t ========
31 * Force Set Default Register
32 *
33 * Type to store if each register needs to be forced initialized
34 * even if the register is in default state.
35 *
36 * @see #ForceSetDefaultRegister_t
37 */
38 struct ForceSetDefaultRegister_t {
39 String register;
40 Bool regForceSet;
41 }
42
43 instance:
44 /*! IE1, Interrupt Enable Register 1 */
45 config IE1_t IE1 = {
46 NMIE : NMIE_OFF,
47 OFIE : OFIE_OFF,
48 WDTIE : WDTIE_OFF,
49 };
50
51 /*!
52 * ======== getWDTIE ========
53 * Gets WDTIE bit
54 *
55 * @see #getWDTIE
56 */
57 Bool getWDTIE();
58
59 /*!
60 * ======== setWDTIE ========
61 * Sets WDTIE bit
62 *
63 * @see #setWDTIE
64 */
65 Bool setWDTIE(Bool set);
66
67 /*!
68 * ======== getOFIE ========
69 * Gets OFIE bit
70 *
71 * @see #getOFIE
72 */
73 Bool getOFIE();
74
75 /*!
76 * ======== setOFIE ========
77 * Sets OFIE bit
78 *
79 * @see #setOFIE
80 */
81 Bool setOFIE(Bool set);
82
83 /*!
84 * ======== getNMIE ========
85 * Gets NMIE bit
86 *
87 * @see #getNMIE
88 */
89 Bool getNMIE();
90
91 /*!
92 * ======== setNMIE ========
93 * Sets NMIE bit
94 *
95 * @see #setNMIE
96 */
97 Bool setNMIE(Bool set);
98
99 /*! Determine if each Register needs to be forced set or not */
100 readonly config ForceSetDefaultRegister_t forceSetDefaultRegister[] =
101 [
102 { register : "IE1" , regForceSet : false },
103 ];
104 }