1    import ti.catalog.msp430.peripherals.special_function.IE1;
     2    
     3    /*!
     4     *  ======== Clock ========
     5     *  MSP430 Master Clock
     6     */
     7    metaonly module Clock2xx inherits IClock {
     8    
     9        /*! MOD0 Bit */
    10        enum MOD0_t {
    11            MOD0_OFF = 0x00,    /*! Disable MOD0 bit */
    12            MOD0 = 0x01         /*! Enable MOD0 bit */
    13        };
    14    
    15        /*! MOD1 Bit */
    16        enum MOD1_t {
    17            MOD1_OFF = 0x00,    /*! Disable MOD1 bit */
    18            MOD1 = 0x02         /*! Enable MOD1 bit */
    19        };
    20    
    21        /*! MOD2 Bit */
    22        enum MOD2_t {
    23            MOD2_OFF = 0x00,    /*! Disable MOD2 bit */
    24            MOD2 = 0x04         /*! Enable MOD2 bit */
    25        };
    26    
    27        /*! MOD3 Bit */
    28        enum MOD3_t {
    29            MOD3_OFF = 0x00,    /*! Disable MOD3 bit */
    30            MOD3 = 0x08         /*! Enable MOD3 bit */
    31        };
    32    
    33        /*! MOD4 Bit */
    34        enum MOD4_t {
    35            MOD4_OFF = 0x00,    /*! Disable MOD4 bit */
    36            MOD4 = 0x10         /*! Enable MOD4 bit */
    37        };
    38        
    39        /*! DCO0 Bit */
    40        enum DCO0_t {
    41            DCO0_OFF = 0x00,    /*! Disable DCO0 bit */
    42            DCO0 = 0x20         /*! Enable DCO0 bit */
    43        };
    44    
    45        /*! DCO1 Bit */
    46        enum DCO1_t {
    47            DCO1_OFF = 0x00,    /*! Disable DCO1 bit */
    48            DCO1 = 0x40         /*! Enable DCO1 bit */
    49        };
    50        
    51        /*! DCO2 Bit */
    52        enum DCO2_t {
    53            DCO2_OFF = 0x00,    /*! Disable DCO2 bit */
    54            DCO2 = 0x80         /*! Enable DCO2 bit */
    55        };
    56    
    57        enum XT2OFF_t {
    58            XT2OFF_OFF = 0x00,  /*! Enable XT2CLK */
    59            XT2OFF = 0x80       /*! Disable XT2CLK */
    60        };
    61    
    62        enum XTS_t {
    63            XTS_OFF = 0x00,     /*! Low Frequency */
    64            XTS = 0x40          /*! High Frequency */
    65        };
    66    
    67        enum RSEL0_t {
    68            RSEL0_OFF = 0x00,   /*! Disable RSEL0 bit */
    69            RSEL0 = 0x80        /*! Enable RSEL0 bit */
    70        };
    71        
    72        enum RSEL1_t {
    73            RSEL1_OFF = 0x00,   /*! Disable RSEL1 bit */
    74            RSEL1 = 0x80        /*! Enable RSEL1 bit */
    75        };
    76        
    77        enum RSEL2_t {
    78            RSEL2_OFF = 0x00,   /*! Disable RSEL2 bit */
    79            RSEL2 = 0x80        /*! Enable RSEL2 bit */
    80        };
    81        
    82        enum RSEL3_t {
    83            RSEL3_OFF = 0x00,   /*! Disable RSEL3 bit */
    84            RSEL3 = 0x80        /*! Enable RSEL3 bit */
    85        };
    86        
    87        /*! MCLK Source Select */
    88        enum SELM_t {
    89            SELM_0 = 0x00,      /*! DCOCLK */
    90    /*        SELM_1 = 0x40,       DCOCLK */
    91            SELM_2 = 0x80,      /*! XT2CLK/LFXTCLK */
    92            SELM_3 = 0xC0       /*! LFXTCLK */
    93        };
    94        
    95        /*! ACLK Divider values */
    96        enum DIVA_t {
    97            DIVA_0 = 0x00,      /*! Divide by 1 */
    98            DIVA_1 = 0x10,      /*! Divide by 2 */
    99            DIVA_2 = 0x20,      /*! Divide by 4 */
   100            DIVA_3 = 0x30       /*! Divide by 8 */
   101        };
   102        
   103        /*! MCLK Divider values */
   104        enum DIVM_t {
   105            DIVM_0 = 0x00,      /*! Divide by 1 */
   106            DIVM_1 = 0x10,      /*! Divide by 2 */
   107            DIVM_2 = 0x20,      /*! Divide by 4 */
   108            DIVM_3 = 0x30       /*! Divide by 8 */
   109        };
   110    
   111        /*! SMCLK Divider values */
   112        enum DIVS_t {
   113            DIVS_0 = 0x00,      /*! Divide by 1 */
   114            DIVS_1 = 0x02,      /*! Divide by 2 */
   115            DIVS_2 = 0x04,      /*! Divide by 4 */
   116            DIVS_3 = 0x06       /*! Divide by 8 */
   117        };
   118        
   119        enum SELS_t {
   120            SELS_OFF = 0x00,    /*! DCOCLK */
   121            SELS = 0x40         /*! XT2CLK */
   122        };
   123    
   124        enum DCOR_t {
   125            DCOR_OFF = 0x00,    /*! DCO uses internal resistor */
   126            DCOR = 0x40         /*! DCO uses external resistor */
   127        };
   128        
   129        /*! XT2 frequency range select */
   130        enum XT2S_t {
   131            XT2S_0 = 0x00,      /*! 0.4 - 1 MHz */
   132            XT2S_1 = 0x40,      /*! 1 - 3 MHz */
   133            XT2S_2 = 0x80,      /*! 3 - 16 MHz */
   134            XT2S_3 = 0xC0       /*! Digital input signal */
   135        };
   136    
   137        enum LFXT1S_t {
   138            LFXT1S_0 = 0x00,    /*! XTS = 0, 32768kHz Crystal ; XTS = 1, 0.4 - 1-MHz crystal or resonator */
   139            LFXT1S_1 = 0x10,    /*! XTS = 0, Reserved         ; XTS = 1, 1 - 3-MHz crystal or resonator */
   140            LFXT1S_2 = 0x20,    /*! XTS = 0, VLOCLK           ; XTS = 1, 3 - 16-MHz crystal or resonator */
   141            LFXT1S_3 = 0x30     /*! XTS = 0, Digital External ; XTS = 1, 0.4 - 16-MHz Digital External */
   142        };
   143    
   144        enum XCAP_t {
   145            XCAP_0 = 0x00,      /*! ~1 pF */
   146            XCAP_1 = 0x04,      /*! ~6 pF */
   147            XCAP_2 = 0x08,      /*! ~10 pF */
   148            XCAP_3 = 0x0C       /*! ~12.5 pF */
   149        };
   150        
   151        enum XT2OF_t {
   152            XT2OF_OFF = 0x00,   /*! No fault condition present */
   153            XT2OF = 0x02        /*! XT2 fault condition present */
   154        };
   155        
   156        enum LFXT1OF_t {
   157            LFXT1OF_OFF = 0x00, /*! No fault condition present */
   158            LFXT1OF = 0x01      /*! LFXT1 fault condition present */
   159        };
   160    
   161        /*
   162         *  ======== PreCalibratedValues_t ========
   163         */
   164        enum PreCalibratedValues_t {
   165            PreCal_0,               /*! 1 MHz */
   166            PreCal_1,               /*! 8 MHz */
   167            PreCal_2,               /*! 12 MHz */
   168            PreCal_3,               /*! 16 MHz */
   169            PreCal_4                /*! Custom */
   170        };
   171        
   172        struct DCOCTL_t {
   173            MOD0_t    MOD0;     /*! Modulation Bit 0 */
   174            MOD1_t    MOD1;     /*! Modulation Bit 1 */
   175            MOD2_t    MOD2;     /*! Modulation Bit 2 */
   176            MOD3_t    MOD3;     /*! Modulation Bit 3 */
   177            MOD4_t    MOD4;     /*! Modulation Bit 4 */
   178            DCO0_t    DCO0;     /*! DCO Select Bit 0 */
   179            DCO1_t    DCO1;     /*! DCO Select Bit 1 */
   180            DCO2_t    DCO2;     /*! DCO Select Bit 2 */
   181        }
   182        
   183        /*!
   184         *  ======== BCSCTL1_t ========
   185         *  BCS Control Register 1
   186         *
   187         *  @field(XT2OFF)  This bit turns off the XT2 oscillator: 0 - XT2 is on,
   188         *                  1 - XT2 is off if it is not used for MCLK or SMCLK
   189         *
   190         *  @field(XTS)     0 - Low frequency mode; 1 - High frequency mode
   191         */
   192        struct BCSCTL1_t {
   193            XT2OFF_t  XT2OFF;       /*! XT2 off. This bit turns off the XT2 oscillator
   194                                      *  0  XT2 is on
   195                                      *  1  XT2 is off if it is not used for MCLK or SMCLK. */
   196            XTS_t     XTS;          /*! LFXT1 mode select.
   197                                       *  0  Low frequency mode
   198                                       *  1  High frequency mode */
   199            DIVA_t    DIVA;         /*! Divider for ACLK
   200                                      *  00  /1
   201                                      *  01  /2
   202                                      *  10  /4
   203                                      *  11  /8 */
   204            RSEL0_t   RSEL0;        /*! Range select bit 0 */
   205            RSEL1_t   RSEL1;        /*! Range select bit 1 */
   206            RSEL2_t   RSEL2;        /*! Range select bit 2 */
   207            RSEL3_t   RSEL3;        /*! Range select bit 3 */
   208        }
   209        
   210        /*!
   211         *  ======== BCSCTL2_t ========
   212         *  BCS Control Register 2
   213         *
   214         *  @field(SELM) These bits select the MCLK source.
   215         *  @field(SELS) These bits select the SMCLK source. When
   216         *               XT2 oscillator present, 0 selects DCOCLK and
   217         *               1 selects XT2CLK; otherwise 0 selects LFXT1CLK and
   218         *               1 selects VLOCLK.
   219         *  @field(DCOR) 0 - Internal resistor, 1 - external resistor
   220         */
   221        struct BCSCTL2_t {
   222            SELM_t    SELM;         /*! Select MCLK. These bits select the MCLK source.
   223                                      *  00  DCOCLK
   224                                      *  01  DCOCLK
   225                                      *  10  XT2CLK when XT2 oscillator present on-chip. LFXT1CLK or VLOCLK
   226                                      *      when XT2 oscillator not present on-chip.
   227                                      *  11  LFXT1CLK or VLOCLK */
   228            DIVM_t    DIVM;         /*! Divider for MCLK
   229                                      *  00  /1
   230                                      *  01  /2
   231                                      *  10  /4
   232                                      *  11  /8 */
   233            SELS_t    SELS;         /*! Select SMCLK. This bit selects the SMCLK source.
   234                                      *  0  DCOCLK
   235                                      *  1  XT2CLK when XT2 oscillator present. LFXT1CLK or VLOCLK when
   236                                      *     XT2 oscillator not present */
   237            DIVS_t    DIVS;         /*! Divider for SMCLK
   238                                      *  00  /1
   239                                      *  01  /2
   240                                      *  10  /4
   241                                      *  11  /8 */
   242            DCOR_t    DCOR;         /*! DCO resistor select
   243                                      *  0  Internal resistor
   244                                      *  1  External resistor */
   245        }
   246        
   247        /*!
   248         *  ======== BCSCTL3_t ========
   249         *  BCS Control register 3
   250         *
   251         *  @field(LFXT1S)  These bits select between LFXT1 and VLO and XTS = 0,
   252         *                  and select the frequency range for LFXT1 when XTS = 1
   253         *  @field(XCAP)    These bits select the effective capacitance seen by
   254         *                  the LFXT1 crystal when XTS = 0. If XTS = 1 or if
   255         *                  LFCT1Sx = 11, then XCAPx should be 00.
   256         */
   257        struct BCSCTL3_t {
   258            XT2S_t    XT2S;         /*! XT2 range select. These bits select the frequency range for XT2.
   259                                      *  00  0.4 - 1-MHz crystal or resonator
   260                                      *  01  1 - 3-MHz crystal or resonator
   261                                      *  10  3 - 16-MHz crystal or resonator
   262                                      *  11  Digital external 0.4 - 16-MHz clock source */
   263            LFXT1S_t  LFXT1S;       /*! Low-frequency clock select and LFXT1 range select. These bits select
   264                                      * between LFXT1 and VLO when XTS = 0, and select the frequency range
   265                                      * for LFXT1 when XTS = 1
   266                                      *
   267                                      *  When XTS = 0:
   268                                      *  00  32768 Hz Crystal on LFXT1
   269                                      *  01  Reserved
   270                                      *  10  VLOCLK (Reserved in MSP430x21x1 devices)
   271                                      *  11  Digital external clock source
   272                                      * 
   273                                      *  When XTS = 1 (Not applicable for MSP430x20xx devices)
   274                                      *  00  0.4 - 1-MHz crystal or resonator
   275                                      *  01  1 - 3-MHz crystal or resonator
   276                                      *  10  3 - 16-MHz crystal or resonator
   277                                      *  11  Digital external 0.4 - 16-MHz clock source */
   278            XCAP_t    XCAP;         /*! Oscillator capacitor selection. These bits select the effective capacitance
   279                                      * seen by the LFXT1 crystal when XTS = 0. If XTS = 1 or if LFCT1Sx = 11
   280                                      * XCAPx should be 00.
   281                                      *  00  ~1 pF
   282                                      *  01  ~6 pF
   283                                      *  10  ~10 pF
   284                                      *  11  ~12.5 pF */
   285            XT2OF_t   XT2OF;        /*! XT2 oscillator fault
   286                                      *  0  No fault condition present
   287                                      *  1  Fault condition present */
   288            LFXT1OF_t LFXT1OF;      /*! LFXT1 oscillator fault
   289                                      *  0  No fault condition present
   290                                      *  1  Fault condition present */
   291        }
   292        
   293        create(IE1.Instance interruptEnableRegister1);
   294        
   295    instance:
   296    
   297        /*! DCO Clock Frequency Control */
   298        config DCOCTL_t DCOCTL = {
   299            MOD0        : MOD0_OFF,
   300            MOD1        : MOD1_OFF,
   301            MOD2        : MOD2_OFF,
   302            MOD3        : MOD3_OFF,
   303            MOD4        : MOD4_OFF,
   304            DCO0        : DCO0,
   305            DCO1        : DCO1,
   306            DCO2        : DCO2_OFF,
   307        };
   308        
   309        /*! Basic Clock System Control 1 */
   310        config BCSCTL1_t  BCSCTL1 = {
   311            XT2OFF      : XT2OFF,
   312            XTS         : XTS_OFF,
   313            DIVA        : DIVA_0,
   314            RSEL0       : RSEL0,
   315            RSEL1       : RSEL1,
   316            RSEL2       : RSEL2,
   317            RSEL3       : RSEL3_OFF
   318        };
   319        
   320        /*! Basic Clock System Control 2 */
   321        config BCSCTL2_t  BCSCTL2 = {
   322            SELM        : SELM_0,
   323            DIVM        : DIVM_0,
   324            SELS        : SELS_OFF,
   325            DIVS        : DIVS_0,
   326            DCOR        : DCOR_OFF
   327        };
   328        
   329        /*! Basic Clock System Control 3 */
   330        config BCSCTL3_t  BCSCTL3 = {
   331            XT2S        : XT2S_0,
   332            LFXT1S      : LFXT1S_0,
   333            XCAP        : XCAP_1
   334        };
   335    
   336            /*! Determine if each Register needs to be forced set or not */
   337            readonly config ForceSetDefaultRegister_t forceSetDefaultRegister[] =
   338            [
   339                    { register : "DCOCTL"  , regForceSet : false },
   340                    { register : "BCSCTL1" , regForceSet : false },
   341                    { register : "BCSCTL2" , regForceSet : false },
   342                    { register : "BCSCTL3" , regForceSet : false }
   343            ];
   344            
   345        /*! Basic Clock System 2xx pre-calibrated system frequency */
   346        config PreCalibratedValues_t preCalibratedValues = PreCal_0;
   347            
   348        config float VLOCLKHz = 12000;
   349        config float WATCHCRYSTALCLKHz = 32768;
   350        config float LFXT1CLKHz = 0;
   351        config float XT2CLKHz = 0;
   352    
   353        /*! Set whether XT2 is available on the device. */
   354        config bool hasXT2 = false;
   355    
   356        /*! @_nodoc */
   357        config IE1.Instance interruptEnableRegister1;
   358    }