1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.c6000;
18
19 /*!
20 * ======== TMS320DA803 ========
21 * The DA803 device data sheet module.
22 */
23 metaonly module TMS320DA803 inherits ITMS320DA8xx
24 {
25
26 instance:
27
28 /*!
29 * ======== memMap ========
30 * The default memory map for this device
31 */
32 override config xdc.platform.IPlatform.Memory memMap[string] = [
33 ["IROM", {
34 comment: "Internal 1MB L2 ROM",
35 name: "IROM",
36 base: 0x11700000,
37 len: 0x00100000,
38 space: "code/data",
39 access: "RX"
40 }],
41
42 ["IRAM", {
43 comment: "Internal 256KB L2 memory",
44 name: "IRAM",
45 base: 0x11800000,
46 len: 0x00040000,
47 space: "code/data",
48 access: "RWX"
49 }],
50
51 ["L1PSRAM", {
52 comment: "Internal 32KB L1 program memory",
53 name: "L1PSRAM",
54 base: 0x11E00000,
55 len: 0x00008000,
56 space: "code",
57 access: "RWX"
58 }],
59
60 ["L1DSRAM", {
61 comment: "Internal 32KB L1 data memory",
62 name: "L1DSRAM",
63 base: 0x11F00000,
64 len: 0x00008000,
65 space: "data",
66 access: "RW"
67 }],
68 ];
69 };
70 71 72
73