1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.c6000;
18
19 /*!
20 * ======== TMS320C6742 ========
21 * The C6742 device data sheet module.
22 */
23 metaonly module TMS320C6742 inherits ITMS320DA8xx
24 {
25 instance:
26 override config xdc.platform.IPlatform.Memory memMap[string] = [
27 ["L2ROM", {
28 comment: "Internal 1MB L2 ROM",
29 name: "IROM",
30 base: 0x11700000,
31 len: 0x00100000,
32 space: "code/data",
33 access: "RX"
34 }],
35
36 ["IRAM", {
37 comment: "Internal 64KB L2 memory",
38 name: "IRAM",
39 base: 0x11800000,
40 len: 0x00010000,
41 space: "code/data",
42 access: "RWX"
43 }],
44
45 ["L1PSRAM", {
46 comment: "Internal 32KB L1 program memory",
47 name: "L1PSRAM",
48 base: 0x11E00000,
49 len: 0x00008000,
50 space: "code",
51 access: "RWX"
52 }],
53
54 ["L1DSRAM", {
55 comment: "Internal 32KB L1 data memory",
56 name: "L1DSRAM",
57 base: 0x11F00000,
58 len: 0x00008000,
59 space: "data",
60 access: "RW"
61 }],
62 ];
63 };
64 65 66
67