1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.c6000;
18
19 /*!
20 * ======== TMS320C6713 ========
21 * The C6713 device data sheet module.
22 *
23 * This module implements the xdc.platform.ICpuDataSheet interface and is
24 * used by platforms to obtain "data sheet" information about this device.
25 */
26 metaonly module TMS320C6713 inherits ITMS320C6x1x
27 {
28
29 instance:
30 override config string cpuCore = "6700";
31 override config string isa = "67";
32
33 override config xdc.platform.IPlatform.Memory memMap[string] = [
34 ["IRAM", {
35 name: "IRAM",
36 comment: "Internal L2 memory",
37 base: 0x0,
38 len: 0x40000,
39 space: "code/data",
40 access: "RWX"
41 }],
42 ];
43 };
44 45 46
47