1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 /*!
19 * ======== TMS320C6454 ========
20 * The 6454 device data sheet module.
21 *
22 * This module implements the ICpuDataSheet interface and is
23 * used by platforms to obtain "data sheet" information about this device.
24 */
25 metaonly module TMS320C6454 inherits ti.catalog.ICpuDataSheet
26 {
27 config long cacheSizeL1[string] = [
28 ["0k", 0x0000],
29 ["4k", 0x1000],
30 ["8k", 0x2000],
31 ["16k", 0x4000],
32 ["32k", 0x8000],
33 ];
34
35 config long cacheSizeL2[string] = [
36 ["0k", 0x00000],
37 ["32k", 0x08000],
38 ["64k", 0x10000],
39 ["128k", 0x20000],
40 ["256k", 0x40000]
41 ];
42
43 readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] = [
44 ['l1PMode',{desc:"L1P Cache",
45 map : [["0k",0x0000],
46 ["4k",0x1000],
47 ["8k",0x2000],
48 ["16k",0x4000],
49 ["32k",0x8000]],
50 defaultValue: "0k",
51 memorySection: "L1PSRAM"}],
52
53 ['l1DMode',{desc:"L1D Cache",
54 map : [["0k",0x0000],
55 ["4k",0x1000],
56 ["8k",0x2000],
57 ["16k",0x4000],
58 ["32k",0x8000]],
59 defaultValue: "0k",
60 memorySection: "L1DSRAM"}],
61
62 ['l2Mode',{desc:"L2 Cache",
63 map : [["0k",0x0000],
64 ["32k",0x8000],
65 ["64k",0x10000],
66 ["128k",0x20000],
67 ["256k",0x40000]],
68 defaultValue: "0k",
69 memorySection: "IRAM"}],
70 ];
71
72 instance:
73
74 override config string cpuCore = "64x+";
75 override config string isa = "64P";
76 override config string cpuCoreRevision = "1.0";
77
78 override config int minProgUnitSize = 1;
79 override config int minDataUnitSize = 1;
80 override config int dataWordSize = 4;
81
82 /*!
83 * ======== memMap ========
84 * The default memory map for this device
85 */
86 config xdc.platform.IPlatform.Memory memMap[string] = [
87 ["IRAM", {
88 comment: "Internal 1MB UMAP0 memory",
89 name: "IRAM",
90 base: 0x800000,
91 len: 0x100000,
92 space: "code/data",
93 access: "RWX"
94 }],
95
96 ["L1PSRAM", {
97 comment: "Internal 32KB RAM/CACHE L1 program memory",
98 name: "L1PSRAM",
99 base: 0xE00000,
100 len: 0x008000,
101 space: "code",
102 access: "RWX"
103 }],
104
105 ["L1DSRAM", {
106 comment: "Internal 32KB RAM/CACHE L1 data memory",
107 name: "L1DSRAM",
108 base: 0xF00000,
109 len: 0x008000,
110 space: "data",
111 access: "RW"
112 }],
113
114 ];
115 };
116 117 118
119