1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.c6000;
18
19 /*!
20 * ======== TMS320C6428 ========
21 * The 6428 device data sheet module.
22 *
23 * This module implements the ICpuDataSheet interface and is
24 * used by platforms to obtain "data sheet" information about this device.
25 */
26 metaonly module TMS320C6428 inherits ITMS320C6452
27 {
28
29 instance:
30
31 /*!
32 * ======== memMap ========
33 * The default memory map for this device
34 */
35 override config xdc.platform.IPlatform.Memory memMap[string] = [
36 ["IRAM", {
37 comment: "Internal 512KB L2 RAM/CACHE",
38 name: "IRAM",
39 base: 0xA00000,
40 len: 0x080000,
41 space: "code/data",
42 access: "RWX"
43 }],
44
45 ["L1PSRAM", {
46 comment: "Internal 32KB RAM/CACHE L1 program memory",
47 name: "L1PSRAM",
48 base: 0xE00000,
49 len: 0x008000,
50 space: "code",
51 access: "RWX"
52 }],
53
54 ["L1DSRAM", {
55 comment: "Internal 32KB RAM/CACHE L1 data memory",
56 name: "L1DSRAM",
57 base: 0xF00000,
58 len: 0x008000,
59 space: "data",
60 access: "RW"
61 }],
62 ];
63 };
64 65 66
67