1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.c6000;
18
19 /*!
20 * ======== OMAP4430 ========
21 * The C64T device data sheet module.
22 */
23 metaonly module OMAP4430 inherits ti.catalog.ICpuDataSheet
24 {
25
26 instance:
27 config ti.catalog.peripherals.hdvicp2.HDVICP2.Instance hdvicp0;
28
29 override config int minProgUnitSize = 1;
30 override config int minDataUnitSize = 1;
31 override config int dataWordSize = 4;
32
33 override config string cpuCore = "64T";
34 override config string isa = "64T";
35 override config string cpuCoreRevision = "1.0";
36
37 config xdc.platform.IPlatform.Memory memMap[string] = [
38
39 ["L2SRAM", {
40 comment: "Shared 256KB SRAM",
41 name: "L2SRAM",
42 base: 0x10900000,
43 len: 0x00040000,
44 space: "code/data",
45 access: "RWX"
46 }],
47 ];
48 };
49 50 51
52