1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.c6000;
18
19 /*!
20 * ======== ITMS320C6x0x ========
21 * An interface implemented by all TMS320C6x0x devices.
22 *
23 * This interface is defined to factor common data about this family into
24 * a single place; all TMS320C6x0x devices extend this interface.
25 */
26 metaonly interface ITMS320C6x0x inherits ti.catalog.ICpuDataSheet
27 {
28 config xdc.platform.IPlatform.Memory memBlock[string] = [
29 ["IPRAM0", {
30 comment: "Internal Program memory map 0",
31 name: "IPRAM",
32 base: 0x1400000,
33 len: 0x0010000,
34 space: "code"
35 }],
36
37 ["IPRAM1", {
38 comment: "Internal Program memory map 1",
39 name: "IPRAM",
40 base: 0x0000000,
41 len: 0x0010000,
42 space: "code"
43 }],
44
45 ["IDRAM", {
46 comment: "Internal Data memory",
47 name: "IDRAM",
48 base: 0x80000000,
49 len: 0x00010000,
50 space: "data"
51 }],
52 ];
53
54
55 instance:
56 override config string cpuCoreRevision = "1.0";
57
58 override config int minProgUnitSize = 1;
59 override config int minDataUnitSize = 1;
60 override config int dataWordSize = 4;
61
62 /*!
63 * ======== memMap ========
64 * The default memory map for this device
65 */
66 config xdc.platform.IPlatform.Memory memMap[string];
67 }
68 69 70
71