1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.c6000;
18
19 /*!
20 * ======== ITMS320C64_512K ========
21 * An interface implemented by all TMS320C64xx devices with 512KB of internal
22 * memory.
23 *
24 * This interface is defined to factor common data about this family into
25 * a single place; all TMS320C64xx devices with 512KB of internal
26 * memory extend this interface.
27 */
28 metaonly interface ITMS320C64_512K inherits ti.catalog.ICpuDataSheet
29 {
30
31 config long cacheSize[string] = [
32 ["4-way cache (0k)", 0x00000],
33 ["4-way cache (32k)", 0x08000],
34 ["4-way cache (64k)", 0x10000],
35 ["4-way cache (128k)", 0x20000],
36 ["4-way cache (256k)", 0x40000],
37 ];
38
39 readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] = [
40 ['l2Mode',{desc:"L2 Cache",
41 map : [["4-way cache (0k)",0x0000],
42 ["4-way cache (32k)",0x8000],
43 ["4-way cache (64k)",0x10000],
44 ["4-way cache (128k)",0x20000],
45 ["4-way cache (256k)",0x40000]],
46 defaultValue: "4-way cache (0k)",
47 memorySection: "IRAM"}]
48 ];
49
50 instance:
51 override config int minProgUnitSize = 1;
52 override config int minDataUnitSize = 1;
53 override config int dataWordSize = 4;
54
55 override config string cpuCore = "6400";
56 override config string isa="64";
57 override config string cpuCoreRevision = "1.0";
58
59 /*!
60 * ======== memMap ========
61 * The default memory map for this device
62 */
63 config xdc.platform.IPlatform.Memory memMap[string] = [
64 ["IRAM", {
65 name: "IRAM",
66 comment: "Internal L2 memory",
67 base: 0x00000,
68 len: 0x80000,
69 space: "code/data",
70 access: "RWX"
71 }],
72 ];
73 }
74 75 76
77