1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.c6000;
18
19 /*!
20 * ======== IAntara ========
21 * The Antara device data sheet module.
22 *
23 * This module implements the xdc.platform.ICpuDataSheet interface and is
24 * used by platforms to obtain "data sheet" information about this device.
25 */
26 metaonly interface IAntara inherits ti.catalog.ICpuDataSheet
27 {
28 instance:
29 override config int minProgUnitSize = 1;
30 override config int minDataUnitSize = 1;
31 override config int dataWordSize = 4;
32
33 override config string cpuCore = "67x+";
34 override config string isa = "67P";
35 override config string cpuCoreRevision = "1.0";
36
37 config xdc.platform.IPlatform.Memory memMap[string] = [
38 ["IRAM", {
39 name: "IRAM",
40 comment: "Internal memory",
41 base: 0x10000000,
42 len: 0x00040000,
43 space: "code/data",
44 access: "RWX"
45 }],
46 ];
47 };
48 49 50
51