1 2 3 4 5 6 7 8 9 10 11
12
13 requires xdc.platform;
14 requires ti.catalog.arm.peripherals.timers;
15
16 /*!
17 * ======== ti.catalog.arm ========
18 * Package of devices for the arm family of Arm processors.
19 *
20 * Each module in this package implements the xdc.platform.ICpuDataSheet
21 * interface. This interface is used by platforms (modules that implement
22 * xdc.platform.IPlatform) to obtain the memory map supported by each CPU.
23 */
24 package ti.catalog.arm [1,0,1] {
25 interface ILM3Sx7xx;
26 module LM3S9792, LM3S9790, LM3S5791, LM3S2793;
27 interface ILM3SxBxx;
28 module LM3S9B96, LM3S9B95, LM3S9B92, LM3S5B91, LM3S9B90, LM3S2B93;
29 interface ILM3Sx9xx;
30 module LM3S8962;
31 module TMS470R10;
32 module TMS320C5912;
33 module TMS320C1030;
34 module TMS320CDM6446, TMS320CDM6467;
35 module TMS320DM355, TMS320DM357, TMS320DM365;
36 module TMS320CDM510;
37 interface IOMAP2x3x;
38 module OMAP2430, OMAP2431, OMAP2530, OMAP2531;
39 interface IOMAP3xxx;
40 module OMAP3403, OMAP3405, OMAP3503, OMAP3505, OMAP3515, OMAP3517;
41 module OMAP3425, OMAP3525, TMS320C3430, OMAP3530;
42 interface ITMS320DA8xx;
43 module TMS320DA828, TMS320DA830;
44 module OMAPL137;
45 module CortexM3;
46 module TMS570PSF762, TMS570LS20216;
47 module TMS320DA840, TMS320DA850;
48 module AM1705, AM1707;
49 module AM1806, AM1808;
50 module OMAPL108, OMAPL118, OMAPL138;
51 module TMS320CDM730, TMS320CDM740;
52 module TNETV107X;
53 }
54 55 56
57