1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 metaonly module TNETV107X inherits ti.catalog.ICpuDataSheet
19 {
20 instance:
21 override config string cpuCore = "Arm11";
22 override config string isa = "v6";
23 override config string cpuCoreRevision = "1.0";
24 override config int minProgUnitSize = 1;
25 override config int minDataUnitSize = 1;
26 override config int dataWordSize = 4;
27
28 config xdc.platform.IPlatform.Memory memMap[string] = [
29 ["SRAM", {
30 comment: "On-Chip SRAM",
31 name: "SRAM",
32 base: 0x20000000,
33 len: 0x00010000,
34 space: "code/data",
35 access: "RWX"
36 }],
37 ];
38 }
39
40 41 42
43