1 2 3 4
5
6 requires xdc.runtime;
7
8 /*!
9 * ======== gnu.targets.rts86GW ========
10 * Runtime support package for the x86 targets using the mingw codegen tools.
11 *
12 * This package builds a library of standard XDC system support functions.
13 * In particular, it builds several implementations of the
14 * xdc.runtime.ISystemProvider interface. Moreover, this package uses sources
15 * that are part of the xdc.runtime package (to avoid having multiple copies of
16 * the same source in different runtime support packages for different ISAs.
17 */
18 package gnu.targets.rts86GW [1,0,0,0] {
19 }
20 21 22
23