1 2 3 4 5 6 7 8 9 10 11
12 requires xdc.runtime;
13
14 /*!
15 * ======== gnu.targets.rts470MV ========
16 * Runtime support package for the MV 470 targets.
17 *
18 * This package builds a library of standard XDC system support functions.
19 * In particular, it builds several implementations of the
20 * xdc.runtime.ISystemProvider interface. Moreover, this package uses sources
21 * that are part of the xdc.runtime package (to avoid having multiple copies of
22 * the same source in different runtime support packages for different ISAs.
23 */
24 package gnu.targets.rts470MV [1,0,0,0] {
25 }
26 27 28
29