1 2 3 4 5 6 7 8 9 10 11
12 requires xdc.runtime;
13
14 /*!
15 * ======== gnu.targets.codesourcery.rts6 ========
16 * Runtime support package for the gnu.targets.codesourcery.GCArmv6 target.
17 *
18 * This package builds a library of standard XDC system support functions
19 * using sources from the xdc.runtime package (to avoid having multiple copies of
20 * the same source in different runtime support packages for different ISAs).
21 */
22 package gnu.targets.codesourcery.rtsv6 [1,0,0,0] {
23 }
24 25 26
27