From RTSC-Pedia
revision tip
LANDSCAPE orientation![]() | [printable version] [offline version] | offline version generated on 04-Aug-2010 21:08 UTC | ![]() ![]() |
Demo Showing Files in a Custom Plaform Package
Platform package directory contains zip file for distribution
The Flash demo below is Part 3 in a series of RTSC Platform Wizard demos that begins with the Demo of the RTSC Platform Wizard in CCSv4. The Flash demo below shows the files in a custom RTSC platform package and the zip file you can use to distribute the package.
When the demo pauses, click "Next" to continue. A table of contents at the end lets you review specific actions.
If you don't see the demo, you can download the Flash player, or save the demo to disk.
See also
Demo of the RTSC Platform Wizard in CCSv4 | Using CCStudio v4 to create a custom RTSC platform |
Demo of Customizing Memory Sections | Editing a platform package and defining your own memory sections |
Demo Building with Custom Platform Package | Set RTSC configuration project properties and compare a platform to a generated map file |
Using Targets and Platforms | Introduction to targets and platforms |
RTSC+CCStudio v4 QuickStart | Using CCStudio v4 to create, build, and debug RTSC projects |
RTSC+Eclipse FAQs | Using RTSC with Eclipse-Based Tools |
![]() | [printable version] [offline version] | offline version generated on 04-Aug-2010 21:08 UTC | ![]() ![]() |
Copyright © 2008 The Eclipse Foundation. All Rights Reserved