package ti.platforms.evmTNETV107X |
|
Platform package for the DaVinci evmTNETV107X platform
This package implements the interfaces (xdc.platform.IPlatform)
necessary to build and run executables on the evmTNETV107X platform.
[
more ... ]
package ti.platforms.evmTNETV107X [1, 0, 0, 1] {
// Platform support for the evmTNETV107X
}
DETAILS
This package implements the interfaces (xdc.platform.IPlatform)
necessary to build and run executables on the evmTNETV107X platform.
THROWS
XDCException exceptions are thrown for fatal errors. The following error
codes are reported in the exception message:
- ti.platfoms.evmTNETV107X.LINK_TEMPLATE_ERROR
-
This error is raised when this platform cannot found the default
linker command template linkcmd.xdt in the build target's
package. When a target does not contain this file, the config
parameter xdc.cfg.Program.linkTemplate must be set.
generated on Mon, 09 Aug 2010 22:23:39 GMT