1 /*
2 * Copyright (c) 2010 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== Platform.xdc ========
15 */
16
17 package ti.platforms.dsk5505;
18
19 /*!
20 * ======== Platform ========
21 * Platform support for the dsk5505
22 *
23 * This module implements xdc.platform.IPlatform and defines configuration
24 * parameters that correspond to this platform's Cpu's, Board's, etc.
25 *
26 * The configuration parameters are initialized in this package's
27 * configuration script (package.xs) and "bound" to the TCOM object
28 * model. Once they are part of the model, these parameters are
29 * queried by a program's configuration script.
30 *
31 * This particular platform has a single Cpu, and therefore, only
32 * declares a single CPU configuration object. Multi-CPU platforms
33 * would declare multiple Cpu configuration parameters (one per
34 * platform CPU).
35 */
36 metaonlymodule Platform inherits xdc.platform.IPlatform
37 {
38 readonlyconfig xdc.platform.IPlatform.Board BOARD = {
39 id: "0",
40 boardName: "dsk5505",
41 boardFamily: "dsk5510",
42 boardRevision: null
43 };
44
45 readonlyconfig xdc.platform.IExeContext.Cpu CPU = {
46 id: "0",
47 clockRate: 100.0,
48 catalogName: "ti.catalog.c5500",
49 deviceName: "TMS320C5505",
50 revision: "",
51 };
52
53 instance:
54
55 overrideconfig string codeMemory = "SARAM";
56
57 overrideconfig string dataMemory = "DARAM";
58
59 overrideconfig string stackMemory = "DARAM";
60 };
61 /*
62 * @(#) ti.platforms.dsk5505; 1, 0, 0,89; 8-7-2010 18:28:26; /db/ztree/library/trees/platform/platform-l20x/src/
63 */
64