1 /*
2 * Copyright (c) 2008 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12 requires gnu.targets [1,0,1];
13
14 /*!
15 * ======== gnu.targets.codesourcery ========
16 * Codesourcery code generation targets for Arm processors
17 *
18 * This package supports two Codesourcery gcc targets. One is `GCArmv5T` for
19 * code compatible with Arm v5T architecture, and another one is `GCArmv6` for
20 * Arm v6 architecture. These targets are deprecated, and the targets from
21 * {@link gnu.targets.arm} should be used instead.
22 */
23 package gnu.targets.codesourcery [1,0,0,0] {
24 module GCArmv5T, GCArmv6;
25 }
26 /*
27 * @(#) gnu.targets.codesourcery; 1, 0, 0, 0,256; 8-4-2010 16:56:29; /db/ztree/library/trees/xdctargets/xdctargets-c27x/src/
28 */
29