1 2 3 4 5 6 7 8 9 10 11
12
13 /*!
14 * ======== MVArm9.xdc ========
15 * MonteVista Arm9 little endian embedded Linux target
16 *
17 * This module defines a embedded target for Linux on Arm9.
18 *
19 * Arm nomenclature:
20 * @p(blist)
21 * Arm7* devices contain v4 Cores
22 * Arm9* devices contain v5 Cores
23 * Arm11* devices contain v6 thumb2 Cores
24 * @p
25 */
26 metaonly module MVArm9 inherits gnu.targets.ITarget {
27 override readonly config string name = "MVArm9";
28 override readonly config string os = "Linux";
29 override readonly config string suffix = "470MV";
30 override readonly config string isa = "v5T";
31 override readonly config xdc.bld.ITarget.Model model= {
32 endian: "little"
33 };
34
35 override readonly config string rts = "gnu.targets.rts470MV";
36 override config string platform = "ti.platforms.evmDM6446";
37
38 override config string LONGNAME = "bin/arm_v5t_le-gcc";
39
40 override readonly config Bool CYGWIN = true;
41
42 override config xdc.bld.ITarget2.Options ccOpts = {
43 prefix: "-fPIC -Wunused",
44 suffix: "-Dfar= "
45 };
46
47 override config xdc.bld.ITarget2.Options lnkOpts = {
48 prefix: "",
49 suffix: "-lstdc++ -L$(rootDir)/$(GCCTARG)/lib"
50 };
51
52 53 54
55 override config String compatibleSuffixes[] = ["v5T", "v5t"];
56
57 override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
58 t_IArg : { size: 4, align: 4 },
59 t_Char : { size: 1, align: 1 },
60 t_Double : { size: 8, align: 4 },
61 t_Float : { size: 4, align: 4 },
62 t_Fxn : { size: 4, align: 4 },
63 t_Int : { size: 4, align: 4 },
64 t_Int8 : { size: 1, align: 1 },
65 t_Int16 : { size: 2, align: 2 },
66 t_Int32 : { size: 4, align: 4 },
67 t_Int64 : { size: 8, align: 4 },
68 t_Long : { size: 4, align: 4 },
69 t_LDouble : { size: 8, align: 4 },
70 t_LLong : { size: 8, align: 4 },
71 t_Ptr : { size: 4, align: 4 },
72 t_Short : { size: 2, align: 2 },
73 };
74 }
75 76 77
78