From RTSC-Pedia
revision tip
LANDSCAPE orientation![]() | [printable version] [offline version] | offline version generated on 25-Jun-2010 20:06 UTC | ![]() |
XDCscript - Capsule-Object.$trace
Print a trace message
Contents |
Synopsis
| this.$trace(msg); |
Parameters
- msg
- message string to output if trace for the current capsule is enabled.
Description
The string msg is output if trace is enabled for this capsule. Trace is enabled via xdc.traceEnable().
See also
XDCscript - Capsule-Object.$traceQuery | Query whether capsule debug trace is enabled |
XDCscript - xdc.traceEnable | Enable debug trace output |
![]() | [printable version] [offline version] | offline version generated on 25-Jun-2010 20:06 UTC | ![]() |
Copyright © 2008 The Eclipse Foundation. All Rights Reserved