From RTSC-Pedia
revision tip
LANDSCAPE orientation![]() | [printable version] [offline version] | offline version generated on 25-Jun-2010 20:06 UTC | ![]() |
Command - xdc.tools.path.sg
Interactive Package Path browser tool
Contents |
Synopsis
| xs xdc.tools.path.sg [options ...] |
For a complete description of this tool and its options, see the Cdoc reference page xdc.tools.path.sg.
Description
This tool is useful for quickly viewing the set of package available on a specified package path.
![Image:Xdc.tools.path.png](images/Xdc.tools.path.png)
It also shows potential problems with you current package path by highlighting duplicate package on the package path and warning when the first occurrence of a duplicate package in the package path is missing a file contained in one of the duplicates. This situation can lead to your projects inadvertently referencing files from two different versions of the same package!
![Image:Xdc.tools.path-warning.png](images/Xdc.tools.path-warning.png)
See also
Command - xdc.tools.path | Package path display tool |
xdc.tools.path.sg | Client documentation for xdc.tools.path.sg |
![]() | [printable version] [offline version] | offline version generated on 25-Jun-2010 20:06 UTC | ![]() |
Copyright © 2008 The Eclipse Foundation. All Rights Reserved