From RTSC-Pedia
revision tip
LANDSCAPE orientation![]() | [printable version] [offline version] | offline version generated on 25-Jun-2010 20:06 UTC | ![]() |
C - destruct
Finalize the instance object inside the provided structure
Contents |
Synopsis
synopsis | |
| #include <«pkg»/«Mod».h> Void «Mod»_destruct( «Mod»_Struct *structP ); |
See also
C - Instance_finalize | Module's instance finalization function |
![]() | [printable version] [offline version] | offline version generated on 25-Jun-2010 20:06 UTC | ![]() |
Copyright © 2008 The Eclipse Foundation. All Rights Reserved