1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 /*!
19 * ======== C28_float ========
20 * TI C28 large model little endian with floating point support (fpu32)
21 */
22 metaonly module C28_float inherits ti.targets.ITarget {
23 override readonly config string name = "C28_float";
24 override readonly config string suffix = "28FP";
25 override readonly config string isa = "28FP";
26 override readonly config xdc.bld.ITarget.Model model = {
27 dataModel: "large",
28 endian: "little"
29 };
30
31 override readonly config string rts = "ti.targets.rts2800";
32
33 34 35
36 override config String compatibleSuffixes[] = ["28L"];
37
38 final override readonly config Bool alignDirectiveSupported = false;
39
40 /*!
41 * ======== ar ========
42 * Define archiver executable
43 *
44 * Options:
45 * @p(dlist)
46 * -`-r`
47 * replace file
48 * -`-q`
49 * quiet mode
50 */
51 override readonly config xdc.bld.ITarget2.Command ar = {
52 cmd: "ar2000",
53 opts: "rq"
54 };
55
56
57 /*!
58 * ======== cc ========
59 * Define compiler executable
60 *
61 * Options:
62 * @p(dlist)
63 * -`-c`
64 * no linking
65 * -`-v28`
66 * compile for c28x.
67 * -`-ml`
68 * use large memory model
69 * -`-DLARGE_MODEL=1`
70 * required to use va_arg in large model
71 * -`--float_support=fpu32`
72 * Enable FPU
73 */
74 override readonly config xdc.bld.ITarget2.Command cc = {
75 cmd: "cl2000 -c",
76 opts: "-v28 -DLARGE_MODEL=1 -ml --float_support=fpu32"
77 };
78
79 /*!
80 * ======== vers ========
81 * Define the vers command
82 */
83 override readonly config xdc.bld.ITarget2.Command vers = {
84 cmd: "cl2000",
85 opts: "--compiler_revision"
86 };
87
88
89 /*!
90 * ======== asm ========
91 * Define assembler executable
92 *
93 * Options:
94 * @p(dlist)
95 * -`-c`
96 * no linking
97 * -`-v28`
98 * compile for c28x.
99 * -`-ml`
100 * use large memory model
101 * -`-DLARGE_MODEL=1`
102 * because compiler and BIOS are broken; asembler
103 * defines __LARGE_MODEL but BIOS uses LARGE_MODEL
104 * -`--float_support=fpu32`
105 * Enable FPU
106 */
107 override readonly config xdc.bld.ITarget2.Command asm = {
108 cmd: "cl2000 -c",
109 opts: "-v28 -ml -DLARGE_MODEL=1 --float_support=fpu32"
110 };
111
112
113 /*!
114 * ======== lnk ========
115 * Define linker executable
116 */
117 override readonly config xdc.bld.ITarget2.Command lnk = {
118 cmd: "lnk2000",
119 opts: ""
120 };
121
122
123 /*!
124 * ======== asmOpts ========
125 * User configurable assembler options.
126 *
127 * Defaults:
128 * @p(dlist)
129 * -`-qq`
130 * super quiet mode
131 */
132 override config xdc.bld.ITarget2.Options asmOpts = {
133 prefix: "-qq",
134 suffix: ""
135 };
136
137 /*!
138 * ======== ccOpts ========
139 * Compiler options
140 * @p(dlist)
141 * -`-qq`
142 * super quiet mode
143 * -`-pdsw225`
144 * generate a warning for implicitly declared functions; i.e.,
145 * functions without prototypes
146 * -`-Dfar= `
147 * ignore keyword far; this allows one to write code that can
148 * be compiled in large model and small model without #ifdef's
149 */
150 override config xdc.bld.ITarget2.Options ccOpts = {
151 prefix: "-qq -pdsw225 -Dfar= ",
152 suffix: ""
153 };
154
155
156 /*!
157 * ======== lnkOpts ========
158 * Linker options
159 *
160 * Options:
161 * @p(dlist)
162 * -`-q`
163 * Quite run
164 * -`-u`
165 * Place unresolved external symbol into symbol table
166 * -`-c`
167 * ROM autoinitialization model
168 * -`-m`
169 * create a map file
170 * -`-l`
171 * archive library file as linker input
172 */
173 override config xdc.bld.ITarget2.Options lnkOpts = {
174 prefix: "-w -q -u _c_int00",
175 suffix: "-c -m $(XDCCFGDIR)/$@.map -l $(rootDir)/lib/rts2800_fpu32.lib"
176 };
177
178 /*!
179 * ======== includeOpts ========
180 * Default include search path
181 */
182 override config string includeOpts = "-I$(rootDir)/include";
183
184 final override readonly config string sectMap[string] =
185 ti.targets.C28.sectMap;
186
187 override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
188 t_IArg : { size: 2, align: 2 },
189 t_Char : { size: 1, align: 1 },
190 t_Double : { size: 2, align: 2 },
191 t_Float : { size: 2, align: 2 },
192 t_Fxn : { size: 2, align: 2 },
193 t_Int : { size: 1, align: 1 },
194 t_Int8 : { size: 1, align: 1 },
195 t_Int16 : { size: 1, align: 1 },
196 t_Int32 : { size: 2, align: 2 },
197 t_Int64 : { size: 4, align: 2 },
198 t_Long : { size: 2, align: 2 },
199 t_LDouble : { size: 2, align: 2 },
200 t_LLong : { size: 4, align: 2 },
201 t_Ptr : { size: 2, align: 2 },
202 t_Short : { size: 1, align: 1 },
203 t_Size : { size: 2, align: 2 },
204 };
205
206 override readonly config Int bitsPerChar = 16;
207 }
208 209 210
211