1    /*
     2     *  Copyright (c) 2010 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== OMAP4430.xdc ========
    15     *
    16     */
    17    package ti.catalog.c6000;
    18    
    19    /*!
    20     *  ======== OMAP4430 ========
    21     *  The C64T device data sheet module.
    22     */
    23    metaonly module OMAP4430 inherits ti.catalog.ICpuDataSheet
    24    {
    25    
    26    instance:
    27        config ti.catalog.peripherals.hdvicp2.HDVICP2.Instance hdvicp0;
    28    
    29        override config int     minProgUnitSize = 1;
    30        override config int     minDataUnitSize = 1;    
    31        override config int     dataWordSize    = 4;
    32    
    33        override config string   cpuCore         = "64T";
    34        override config string   isa             = "64T";
    35        override config string   cpuCoreRevision = "1.0";
    36    
    37        config xdc.platform.IPlatform.Memory memMap[string]  = [
    38            
    39            ["L2SRAM", {
    40                comment:    "Shared 256KB SRAM",
    41                name:       "L2SRAM",
    42                base:       0x10900000,
    43                len:        0x00040000,
    44                space:      "code/data",
    45                access:     "RWX"
    46            }],
    47        ];
    48    };
    49    /*
    50     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,267; 6-23-2010 16:44:00; /db/ztree/library/trees/platform/platform-l17x/src/
    51     */
    52